Communication port information.
Data Fields | |
usb_cdc_line_coding_t | conf |
Current port configuration (baudrate,...) More... | |
usb_ep_t | ep_comm_in |
Interrupt IN endpoint from CDC-COMM interface. More... | |
uint8_t | iface_comm |
USB CDC-COMM interface number. More... | |
uint8_t | iface_data |
USB CDC-DATA interface number. More... | |
uhi_cdc_line_t | line_rx |
RX line information. More... | |
uhi_cdc_line_t | line_tx |
TX line information. More... | |
usb_cdc_line_coding_t uhi_cdc_port_t::conf |
Current port configuration (baudrate,...)
Referenced by uhi_cdc_getc(), uhi_cdc_putc(), uhi_cdc_set_conf(), and uhi_cdc_write_buf().
usb_ep_t uhi_cdc_port_t::ep_comm_in |
Interrupt IN endpoint from CDC-COMM interface.
Referenced by uhi_cdc_install().
uint8_t uhi_cdc_port_t::iface_comm |
USB CDC-COMM interface number.
Referenced by uhi_cdc_install(), uhi_cdc_set_conf(), and uhi_cdc_set_ctrl_line().
uint8_t uhi_cdc_port_t::iface_data |
USB CDC-DATA interface number.
Referenced by uhi_cdc_install().
uhi_cdc_line_t uhi_cdc_port_t::line_rx |
RX line information.
Referenced by uhi_cdc_free_device(), uhi_cdc_get_nb_received(), uhi_cdc_getc(), uhi_cdc_install(), uhi_cdc_read_buf(), uhi_cdc_rx_received(), and uhi_cdc_sof().
uhi_cdc_line_t uhi_cdc_port_t::line_tx |
TX line information.
Referenced by uhi_cdc_free_device(), uhi_cdc_install(), uhi_cdc_is_tx_ready(), uhi_cdc_putc(), uhi_cdc_sof(), uhi_cdc_tx_send(), and uhi_cdc_write_buf().