LUN structure information.
#include <uhi_msc.h>
Data Fields | |
bool | b_write_protected |
struct sbc_read_capacity10_data | capacity |
lun_status_t | status |
bool uhi_msc_lun_t::b_write_protected |
Referenced by uhi_msc_mem_wr_protect(), and uhi_msc_scsi_mode_sense6_done().
struct sbc_read_capacity10_data uhi_msc_lun_t::capacity |
lun_status_t uhi_msc_lun_t::status |
Referenced by uhi_msc_enable_step3(), uhi_msc_mem_read_10_ram(), uhi_msc_mem_read_capacity(), uhi_msc_mem_test_unit_ready(), uhi_msc_mem_write_10_ram(), uhi_msc_scsi_read_10_done(), uhi_msc_scsi_read_capacity_done(), uhi_msc_scsi_test_unit_ready_done(), uhi_msc_scsi_test_unit_ready_sense(), and uhi_msc_scsi_write_10_done().