#include <usart.h>
Data Fields | |
uint32_t | bit_order |
uint32_t | dis_suc_nack |
uint32_t | fidi_ratio |
uint32_t | inhibit_nack |
uint32_t | iso7816_hz |
uint32_t | max_iterations |
uint32_t | parity_type |
uint32_t | protocol_type |
uint32_t usart_iso7816_opt_t::bit_order |
Referenced by usart_init_iso7816().
uint32_t usart_iso7816_opt_t::dis_suc_nack |
Referenced by usart_init_iso7816().
uint32_t usart_iso7816_opt_t::fidi_ratio |
Referenced by usart_init_iso7816().
uint32_t usart_iso7816_opt_t::inhibit_nack |
Referenced by usart_init_iso7816().
uint32_t usart_iso7816_opt_t::iso7816_hz |
Referenced by usart_init_iso7816().
uint32_t usart_iso7816_opt_t::max_iterations |
Referenced by usart_init_iso7816().
uint32_t usart_iso7816_opt_t::parity_type |
Referenced by usart_init_iso7816().
uint32_t usart_iso7816_opt_t::protocol_type |
Referenced by usart_init_iso7816().