CDC Call Management Functional Descriptor.
#include <usb_protocol_cdc.h>
Data Fields | |
uint8_t | bDataInterface |
uint8_t | bDescriptorSubtype |
uint8_t | bDescriptorType |
uint8_t | bFunctionLength |
uint8_t | bmCapabilities |
uint8_t usb_cdc_call_mgmt_desc_t::bDataInterface |
uint8_t usb_cdc_call_mgmt_desc_t::bDescriptorSubtype |
uint8_t usb_cdc_call_mgmt_desc_t::bDescriptorType |
uint8_t usb_cdc_call_mgmt_desc_t::bFunctionLength |
uint8_t usb_cdc_call_mgmt_desc_t::bmCapabilities |