PHDC Class Function Descriptor.
#include <usb_protocol_phdc.h>
Data Fields | |
uint8_t | bDescriptorType |
PHDC descriptor type. More... | |
uint8_t | bLength |
Size of this descriptor in bytes. More... | |
uint8_t | bmCapability |
Features available in the interface. More... | |
uint8_t | bPHDCDataCode |
Data/Messaging format code. More... | |
uint8_t usb_phdc_classfnct_desc_t::bDescriptorType |
PHDC descriptor type.
uint8_t usb_phdc_classfnct_desc_t::bLength |
Size of this descriptor in bytes.
uint8_t usb_phdc_classfnct_desc_t::bmCapability |
Features available in the interface.
uint8_t usb_phdc_classfnct_desc_t::bPHDCDataCode |
Data/Messaging format code.