#include <qspi.h>
Data Structures | |
struct | _qspiinst_frame_bitmap |
Data Fields | |
struct qspi_inst_frame_t::_qspiinst_frame::_qspiinst_frame_bitmap | bm |
uint32_t | val |
struct qspi_inst_frame_t::_qspiinst_frame::_qspiinst_frame_bitmap qspi_inst_frame_t::_qspiinst_frame::bm |
Referenced by qspi_flash_execute_command(), qspi_set_instruction_frame(), s25fl1xx_enable_wrap(), s25fl1xx_enter_continous_read_mode(), s25fl1xx_erase_64k_block(), s25fl1xx_erase_sector(), s25fl1xx_exec_command(), s25fl1xx_initialize(), s25fl1xx_memory_access(), s25fl1xx_read(), s25fl1xx_read_dual(), s25fl1xx_read_dual_io(), s25fl1xx_read_quad(), and s25fl1xx_read_quad_io().
uint32_t qspi_inst_frame_t::_qspiinst_frame::val |
Referenced by qspi_flash_access_memory(), and qspi_flash_execute_command().