Wi-Fi Security Parameters for all supported security modes. IMPORTANT: This structure is required only for legacy M2M_WIFI_REQ_CONNECT messages.
#include <m2m_types.h>
Data Fields | |
uint8 | au8PSK [M2M_MAX_PSK_LEN] |
tstrM2mWifiWepParamsLegacy_1_2 | strWepInfo |
uint8 tuniM2MWifiAuthLegacy_1_2::au8PSK[M2M_MAX_PSK_LEN] |
Pre-Shared Key in case of WPA-Personal security.
Referenced by m2m_wifi_connect_psk().
tstrM2mWifiWepParamsLegacy_1_2 tuniM2MWifiAuthLegacy_1_2::strWepInfo |
WEP key parameters in case of WEP security.
Referenced by m2m_wifi_connect_wep().