Microchip® Advanced Software Framework

wifi_ble_provisioning_example/m2m_ble.h File Reference

WINC3400 BLE Application example code.

Copyright (c) 2019 Microchip Technology Inc. and its subsidiaries.

#include "driver/include/m2m_types.h"
#include "driver/include/m2m_wifi.h"
#include "at_ble_api.h"

Functions

sint8 m2m_ble_event_get (at_ble_events_t *event, at_ble_event_parameter_t *params)
 
sint8 m2m_ble_init (void)
 
sint8 m2m_ble_wifi_init (tstrWifiInitParam *param)
 

sint8 m2m_ble_event_get ( at_ble_events_t event,
at_ble_event_parameter_t params 
)
sint8 m2m_ble_init ( void  )
sint8 m2m_ble_wifi_init ( tstrWifiInitParam param)