Microchip® Advanced Software Framework

wifi_private.h File Reference

Private definitions.

Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.

Functions

static uint16_t _wifi_get16_be (uint8_t *p)
 
static uint16_t _wifi_get16_le (uint8_t *p)
 
static uint32_t _wifi_get32_be (uint8_t *p)
 
static uint32_t _wifi_get32_le (uint8_t *p)
 
static void _wifi_put16_be (uint8_t *p, uint16_t v)
 
static void _wifi_put16_le (uint8_t *p, uint16_t v)
 
static void _wifi_put32_be (uint8_t *p, uint32_t v)
 
static void _wifi_put32_le (uint8_t *p, uint32_t v)
 

static uint16_t _wifi_get16_be ( uint8_t *  p)
inlinestatic

Referenced by pbuf_read16be().

static uint16_t _wifi_get16_le ( uint8_t *  p)
inlinestatic
static uint32_t _wifi_get32_be ( uint8_t *  p)
inlinestatic
static uint32_t _wifi_get32_le ( uint8_t *  p)
inlinestatic

Referenced by pbuf_read32le().

static void _wifi_put16_be ( uint8_t *  p,
uint16_t  v 
)
inlinestatic

Referenced by pbuf_write16be().

static void _wifi_put16_le ( uint8_t *  p,
uint16_t  v 
)
inlinestatic
static void _wifi_put32_be ( uint8_t *  p,
uint32_t  v 
)
inlinestatic

Referenced by pbuf_write32be().

static void _wifi_put32_le ( uint8_t *  p,
uint32_t  v 
)
inlinestatic

Referenced by pbuf_write32le().