Microchip® Advanced Software Framework

winc3400/wifi_drv/spi_flash/source/spi_flash.c File Reference

SPI Flash.

Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.

#include "spi_flash/include/spi_flash.h"

Macros

#define CORTUS_SHARE_MEM_BASE   (0x60000000UL)
 
#define DUMMY_REGISTER   (0x1084)
 
#define FLASH_MULTI_WRITE
 
#define GET_UINT32(X, Y)   (X[0+Y] + ((uint32)X[1+Y]<<8) + ((uint32)X[2+Y]<<16) +((uint32)X[3+Y]<<24))
 
#define HOST_SHARE_MEM_BASE   (0xd0000UL)
 
#define MAX_ATTEMPT_STATUS_READ   50000
 
#define MAX_PROG_CNT   2
 
#define MAX_RETRY   4
 
#define NMI_SPI_FLASH_ADDR   (0x111c)
 
#define SPI_FLASH_BASE   (0x10200)
 
#define SPI_FLASH_BUF1   (SPI_FLASH_BASE + 0x0c)
 
#define SPI_FLASH_BUF2   (SPI_FLASH_BASE + 0x10)
 
#define SPI_FLASH_BUF_DIR   (SPI_FLASH_BASE + 0x14)
 
#define SPI_FLASH_CMD_CNT   (SPI_FLASH_BASE + 0x04)
 
#define SPI_FLASH_DATA_CNT   (SPI_FLASH_BASE + 0x08)
 
#define SPI_FLASH_DMA_ADDR   (SPI_FLASH_BASE + 0x1c)
 
#define SPI_FLASH_MODE   (SPI_FLASH_BASE + 0x00)
 
#define SPI_FLASH_MSB_CTL   (SPI_FLASH_BASE + 0x20)
 
#define SPI_FLASH_TR_DONE   (SPI_FLASH_BASE + 0x18)
 
#define SPI_FLASH_TX_CTL   (SPI_FLASH_BASE + 0x24)
 
#define TIMEOUT   (-1) /*MS*/
 

Functions

sint8 spi_flash_erase (uint32 u32Offset, uint32 u32Sz)
 Erase a specified portion of SPI Flash.
. More...
 
uint32 spi_flash_get_size (void)
 Get size of SPI Flash. More...
 
static sint8 spi_flash_load_to_cortus_mem (uint32 u32MemAdr, uint32 u32FlashAdr, uint32 u32Sz)
 
static sint8 spi_flash_page_program (uint32 u32MemAdr, uint32 u32FlashAdr, uint32 u32Sz)
 
static sint8 spi_flash_pp (uint32 u32Offset, uint8 *pu8Buf, uint16 u16Sz)
 
static uint32 spi_flash_rdid (void)
 Read SPI Flash ID. More...
 
sint8 spi_flash_read (uint8 *pu8Buf, uint32 u32offset, uint32 u32Sz)
 Read a specified portion of data from SPI Flash.
. More...
 
static sint8 spi_flash_read_internal (uint8 *pu8Buf, uint32 u32Addr, uint32 u32Sz)
 
static sint8 spi_flash_read_status_reg (uint8 *val)
 
static sint8 spi_flash_sector_erase (uint32 u32FlashAdr)
 
sint8 spi_flash_write (uint8 *pu8Buf, uint32 u32Offset, uint32 u32Sz)
 Write a specified portion of data to SPI Flash.
. More...
 
static sint8 spi_flash_write_disable (void)
 Send write disable command to SPI flash. More...
 
static sint8 spi_flash_write_enable (void)
 Send write enable command to SPI flash. More...
 

#define CORTUS_SHARE_MEM_BASE   (0x60000000UL)
#define DUMMY_REGISTER   (0x1084)
#define FLASH_MULTI_WRITE
#define GET_UINT32 (   X,
 
)    (X[0+Y] + ((uint32)X[1+Y]<<8) + ((uint32)X[2+Y]<<16) +((uint32)X[3+Y]<<24))
#define HOST_SHARE_MEM_BASE   (0xd0000UL)
#define MAX_ATTEMPT_STATUS_READ   50000

Referenced by spi_flash_erase(), and spi_flash_pp().

#define MAX_PROG_CNT   2

Referenced by spi_flash_erase(), and spi_flash_pp().

#define MAX_RETRY   4

Referenced by spi_flash_erase(), and spi_flash_pp().

#define NMI_SPI_FLASH_ADDR   (0x111c)
#define SPI_FLASH_BASE   (0x10200)
#define SPI_FLASH_BUF2   (SPI_FLASH_BASE + 0x10)
#define SPI_FLASH_MODE   (SPI_FLASH_BASE + 0x00)
#define SPI_FLASH_MSB_CTL   (SPI_FLASH_BASE + 0x20)
#define SPI_FLASH_TX_CTL   (SPI_FLASH_BASE + 0x24)
#define TIMEOUT   (-1) /*MS*/

static sint8 spi_flash_load_to_cortus_mem ( uint32  u32MemAdr,
uint32  u32FlashAdr,
uint32  u32Sz 
)
static
static sint8 spi_flash_page_program ( uint32  u32MemAdr,
uint32  u32FlashAdr,
uint32  u32Sz 
)
static
static sint8 spi_flash_read_internal ( uint8 pu8Buf,
uint32  u32Addr,
uint32  u32Sz 
)
static
spi_flash_write_disable ( void  )
static

Send write disable command to SPI flash.

Note
Compatible with MX25L6465E and should be working with other types

References M2M_SUCCESS, nm_read_reg_with_ret(), nm_write_reg(), SPI_FLASH_BUF1, SPI_FLASH_BUF_DIR, SPI_FLASH_CMD_CNT, SPI_FLASH_DATA_CNT, SPI_FLASH_DMA_ADDR, and SPI_FLASH_TR_DONE.

Referenced by spi_flash_pp().

spi_flash_write_enable ( void  )
static

Send write enable command to SPI flash.

Returns
Status of execution
Note
Compatible with MX25L6465E and should be working with other types

References M2M_SUCCESS, nm_read_reg_with_ret(), nm_write_reg(), SPI_FLASH_BUF1, SPI_FLASH_BUF_DIR, SPI_FLASH_CMD_CNT, SPI_FLASH_DATA_CNT, SPI_FLASH_DMA_ADDR, and SPI_FLASH_TR_DONE.

Referenced by spi_flash_erase(), and spi_flash_pp().