These are application-specific resources which are used in the application in addition to the underlaying stack.
- Performance Analyzer application.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CRC_SETTING_ON_REMOTE_NODE |
#define | EE_IEEE_ADDR (0) |
#define | NUMBER_OF_APP_TIMERS (6) |
#define | NUMBER_OF_LARGE_APP_BUFS (12) |
#define | NUMBER_OF_SMALL_APP_BUFS (0) |
#define | TOTAL_NUMBER_OF_BUFS |
#define | TOTAL_NUMBER_OF_LARGE_BUFS |
#define | TOTAL_NUMBER_OF_SMALL_BUFS |
#define | TOTAL_NUMBER_OF_TIMERS |
#define CRC_SETTING_ON_REMOTE_NODE |
#define EE_IEEE_ADDR (0) |
Referenced by tal_init().
#define NUMBER_OF_APP_TIMERS (6) |
#define NUMBER_OF_LARGE_APP_BUFS (12) |
#define NUMBER_OF_SMALL_APP_BUFS (0) |
#define TOTAL_NUMBER_OF_BUFS |
#define TOTAL_NUMBER_OF_LARGE_BUFS |
#define TOTAL_NUMBER_OF_SMALL_BUFS |
#define TOTAL_NUMBER_OF_TIMERS |