Hardware initialization routine header file.
Copyright (c) 2020 Microchip Technology Inc. and its subsidiaries.
Functions | |
void | lowLevelInit (void) |
Startup initialization (frequency, wdt) More... | |
void | lowLevelUnInit (void) |
Clear startup initialization parameters to start user application. More... | |
void lowLevelInit | ( | void | ) |
Startup initialization (frequency, wdt)
Startup initialization (frequency, wdt)
References board_init(), cpu_irq_enable(), Enable_global_interrupt, nvm_init(), and system_init().
Referenced by Boot_main().
void lowLevelUnInit | ( | void | ) |
Clear startup initialization parameters to start user application.
References cpu_irq_disable(), setFrequencyDefault(), and usart_disable0().
Referenced by Boot_main(), bootUnInitSerializer(), srecHandshake(), srecProtocol(), and update_action().