This module contains NMC1500 ASIC specific internal APIs.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#include "common/include/nm_common.h"
Data Structures | |
struct | tstrGpRegs |
Macros | |
#define | BOOTROM_REG (0xc000c) |
#define | EFUSED_MAC(value) (value & 0xffff0000) |
#define | GET_CHIPID() nmi_get_chipid() |
#define | ISNMC1000(id) ((((id) & 0xfffff000) == 0x100000) ? 1 : 0) |
#define | ISNMC1500(id) ((((id) & 0xfffff000) == 0x150000) ? 1 : 0) |
#define | ISNMC3000(id) ((((id) & 0xfff00000) == 0x300000) ? 1 : 0) |
#define | M2M_ATE_FW_IS_UP_VALUE (0xD75DC1C3) /*Also, Change this value in ATE (Burst) firmware if it will be changed here*/ |
#define | M2M_ATE_FW_START_VALUE (0x3C1CD57D) /*Also, Change this value in boot_firmware if it will be changed here*/ |
#define | M2M_FINISH_BOOT_ROM 0x10add09eUL |
#define | M2M_FINISH_INIT_STATE 0x02532636UL |
#define | M2M_START_FIRMWARE 0xef522f61UL |
#define | M2M_START_PS_FIRMWARE 0x94992610UL |
#define | M2M_WAIT_FOR_HOST_REG (0x207bc) |
#define | NMI_CHIPID (NMI_PERIPH_REG_BASE) |
#define | NMI_PERIPH_REG_BASE 0x1000 |
#define | NMI_REV_REG (0x207ac) /*Also, Used to load ATE firmware from SPI Flash and to ensure that it is running too*/ |
#define | NMI_REV_REG_ATE (0x1048) /*Revision info register in case of ATE FW*/ |
#define | NMI_STATE_REG (0x108c) |
#define | REV(id) (((id) & 0x00000fff )) |
#define | REV_2B0 (0x2B0) |
#define | REV_3A0 (0x3A0) |
#define | REV_B0 (0x2B0) |
#define | rHAVE_ETHERNET_MODE_BIT (NBIT7) |
#define | rHAVE_EXT_PA_INV_TX_RX (NBIT4) |
#define | rHAVE_LEGACY_RF_SETTINGS (NBIT5) |
#define | rHAVE_LOGS_DISABLED_BIT (NBIT6) |
#define | rHAVE_RESERVED1_BIT (NBIT8) |
#define | rHAVE_RESERVED2_BIT (NBIT9) |
#define | rHAVE_SDIO_IRQ_GPIO_BIT (NBIT0) |
#define | rHAVE_SLEEP_CLK_SRC_RTC_BIT (NBIT2) |
#define | rHAVE_SLEEP_CLK_SRC_XO_BIT (NBIT3) |
#define | rHAVE_USE_PMU_BIT (NBIT1) |
#define | rHAVE_XO_XTALGM2_DIS_BIT (NBIT10) |
#define | rNMI_BOOT_RESET_MUX (0x1118) |
#define | rNMI_GLB_RESET (0x1400) |
#define | rNMI_GP_REG_0 (0x149c) |
#define | rNMI_GP_REG_1 (0x14A0) |
#define | rNMI_GP_REG_2 (0xc0008) |
Functions | |
sint8 | chip_apply_conf (uint32 u32conf) |
sint8 | chip_deinit (void) |
void | chip_idle (void) |
sint8 | chip_reset (void) |
sint8 | chip_reset_and_cpu_halt (void) |
sint8 | chip_sleep (void) |
sint8 | chip_wake (void) |
sint8 | cpu_halt (void) |
sint8 | cpu_start (void) |
sint8 | enable_interrupts (void) |
sint8 | get_gpio_val (uint8 gpio, uint8 *val) |
uint32 | nmi_get_chipid (void) |
sint8 | nmi_get_mac_address (uint8 *pu8MacAddr) |
sint8 | nmi_get_otp_mac_address (uint8 *pu8MacAddr, uint8 *pu8IsValid) |
uint32 | nmi_get_rfrevid (void) |
void | nmi_set_sys_clk_src_to_xo (void) |
void | nmi_update_pll (void) |
sint8 | pullup_ctrl (uint32 pinmask, uint8 enable) |
void | restore_pmu_settings_after_global_reset (void) |
sint8 | set_gpio_dir (uint8 gpio, uint8 dir) |
sint8 | set_gpio_val (uint8 gpio, uint8 val) |
sint8 | wait_for_bootrom (uint8) |
sint8 | wait_for_firmware_start (uint8) |
#define BOOTROM_REG (0xc000c) |
Referenced by cpu_start(), and wait_for_bootrom().
#define EFUSED_MAC | ( | value | ) | (value & 0xffff0000) |
Referenced by nmi_get_otp_mac_address().
#define GET_CHIPID | ( | ) | nmi_get_chipid() |
Referenced by nm_drv_init_download_mode().
#define ISNMC1000 | ( | id | ) | ((((id) & 0xfffff000) == 0x100000) ? 1 : 0) |
#define ISNMC1500 | ( | id | ) | ((((id) & 0xfffff000) == 0x150000) ? 1 : 0) |
#define ISNMC3000 | ( | id | ) | ((((id) & 0xfff00000) == 0x300000) ? 1 : 0) |
Referenced by nm_drv_init_download_mode().
#define M2M_ATE_FW_IS_UP_VALUE (0xD75DC1C3) /*Also, Change this value in ATE (Burst) firmware if it will be changed here*/ |
Referenced by nm_get_firmware_info(), and wait_for_firmware_start().
#define M2M_ATE_FW_START_VALUE (0x3C1CD57D) /*Also, Change this value in boot_firmware if it will be changed here*/ |
Referenced by wait_for_bootrom().
#define M2M_FINISH_BOOT_ROM 0x10add09eUL |
Referenced by wait_for_bootrom().
#define M2M_FINISH_INIT_STATE 0x02532636UL |
Referenced by wait_for_firmware_start().
#define M2M_START_FIRMWARE 0xef522f61UL |
Referenced by wait_for_bootrom().
#define M2M_START_PS_FIRMWARE 0x94992610UL |
#define M2M_WAIT_FOR_HOST_REG (0x207bc) |
Referenced by wait_for_bootrom().
#define NMI_CHIPID (NMI_PERIPH_REG_BASE) |
#define NMI_PERIPH_REG_BASE 0x1000 |
#define NMI_REV_REG (0x207ac) /*Also, Used to load ATE firmware from SPI Flash and to ensure that it is running too*/ |
Referenced by cpu_start(), nm_get_firmware_info(), wait_for_bootrom(), and wait_for_firmware_start().
#define NMI_REV_REG_ATE (0x1048) /*Revision info register in case of ATE FW*/ |
Referenced by nm_get_firmware_info().
#define NMI_STATE_REG (0x108c) |
Referenced by cpu_start(), hif_send(), wait_for_bootrom(), and wait_for_firmware_start().
#define REV | ( | id | ) | (((id) & 0x00000fff )) |
Referenced by restore_pmu_settings_after_global_reset(), spi_flash_enable(), and wait_for_bootrom().
#define REV_2B0 (0x2B0) |
Referenced by restore_pmu_settings_after_global_reset().
#define REV_3A0 (0x3A0) |
Referenced by spi_flash_enable(), and wait_for_bootrom().
#define REV_B0 (0x2B0) |
#define rHAVE_ETHERNET_MODE_BIT (NBIT7) |
Referenced by wait_for_bootrom().
#define rHAVE_EXT_PA_INV_TX_RX (NBIT4) |
Referenced by chip_apply_conf().
#define rHAVE_LEGACY_RF_SETTINGS (NBIT5) |
Referenced by chip_apply_conf().
#define rHAVE_LOGS_DISABLED_BIT (NBIT6) |
Referenced by chip_apply_conf().
#define rHAVE_RESERVED1_BIT (NBIT8) |
Referenced by chip_apply_conf().
#define rHAVE_RESERVED2_BIT (NBIT9) |
#define rHAVE_SDIO_IRQ_GPIO_BIT (NBIT0) |
#define rHAVE_SLEEP_CLK_SRC_RTC_BIT (NBIT2) |
Referenced by chip_apply_conf().
#define rHAVE_SLEEP_CLK_SRC_XO_BIT (NBIT3) |
Referenced by chip_apply_conf().
#define rHAVE_USE_PMU_BIT (NBIT1) |
Referenced by chip_apply_conf(), and wait_for_bootrom().
#define rHAVE_XO_XTALGM2_DIS_BIT (NBIT10) |
Referenced by chip_apply_conf().
#define rNMI_BOOT_RESET_MUX (0x1118) |
#define rNMI_GLB_RESET (0x1400) |
#define rNMI_GP_REG_0 (0x149c) |
#define rNMI_GP_REG_1 (0x14A0) |
Referenced by chip_apply_conf().
#define rNMI_GP_REG_2 (0xc0008) |
Referenced by nm_get_firmware_full_info(), nm_get_ota_firmware_info(), nmi_get_mac_address(), and nmi_get_otp_mac_address().
References M2M_SUCCESS, nm_read_reg_with_ret(), nm_write_reg(), rHAVE_EXT_PA_INV_TX_RX, rHAVE_LEGACY_RF_SETTINGS, rHAVE_LOGS_DISABLED_BIT, rHAVE_RESERVED1_BIT, rHAVE_SLEEP_CLK_SRC_RTC_BIT, rHAVE_SLEEP_CLK_SRC_XO_BIT, rHAVE_USE_PMU_BIT, rHAVE_XO_XTALGM2_DIS_BIT, and rNMI_GP_REG_1.
Referenced by wait_for_bootrom().
sint8 chip_deinit | ( | void | ) |
stop the firmware, need a re-download
References M2M_ERR, M2M_SUCCESS, nm_read_reg_with_ret(), nm_write_reg(), and NMI_GLB_RESET_0.
Referenced by nm_drv_deinit().
void chip_idle | ( | void | ) |
References NBIT1, nm_read_reg_with_ret(), nm_write_reg(), and WAKE_CLK_REG.
sint8 chip_reset | ( | void | ) |
References M2M_SUCCESS, nm_bsp_sleep(), nm_write_reg(), and NMI_GLB_RESET_0.
Referenced by chip_reset_and_cpu_halt(), and nm_drv_init_hold().
sint8 chip_reset_and_cpu_halt | ( | void | ) |
References chip_reset(), chip_wake(), cpu_halt(), and M2M_SUCCESS.
Referenced by nm_drv_init_download_mode().
sint8 chip_sleep | ( | void | ) |
References CORT_HOST_COMM, HOST_CORT_COMM, M2M_SUCCESS, NBIT0, NBIT1, nm_read_reg_with_ret(), nm_write_reg(), and WAKE_CLK_REG.
Referenced by hif_chip_sleep().
sint8 chip_wake | ( | void | ) |
References CLOCKS_EN_REG, HOST_CORT_COMM, M2M_ERR, M2M_ERR_TIME_OUT, M2M_SUCCESS, NBIT0, NBIT1, NBIT2, nm_bsp_sleep(), nm_bus_reset(), nm_read_reg_with_ret(), nm_write_reg(), WAKE_CLK_REG, and WAKUP_TRAILS_TIMEOUT.
Referenced by chip_reset_and_cpu_halt(), hif_chip_wake(), and nm_drv_init_hold().
sint8 cpu_halt | ( | void | ) |
References nm_read_reg_with_ret(), nm_write_reg(), and NMI_GLB_RESET_0.
Referenced by chip_reset_and_cpu_halt().
sint8 cpu_start | ( | void | ) |
reset regs
Go...
References BOOTROM_REG, nm_bsp_sleep(), nm_read_reg_with_ret(), nm_write_reg(), NMI_GLB_RESET_0, NMI_REV_REG, and NMI_STATE_REG.
sint8 enable_interrupts | ( | void | ) |
interrupt pin mux select
interrupt enable
References M2M_SUCCESS, nm_read_reg_with_ret(), nm_write_reg(), NMI_INTR_ENABLE, and NMI_PIN_MUX_0.
Referenced by m2m_wifi_download_mode(), and nm_drv_init_start().
References M2M_SUCCESS, and nm_read_reg_with_ret().
Referenced by gpio_ioctl().
uint32 nmi_get_chipid | ( | void | ) |
References M2M_SUCCESS, and nm_read_reg_with_ret().
Referenced by main(), nm_drv_init_download_mode(), nm_drv_init_hold(), nm_get_firmware_info(), restore_pmu_settings_after_global_reset(), spi_flash_enable(), and wait_for_bootrom().
References m2m_memcpy(), M2M_SUCCESS, nm_read_block(), nm_read_reg_with_ret(), rNMI_GP_REG_2, and tstrGpRegs::u32Mac_efuse_mib.
Referenced by m2m_wifi_get_mac_address().
References EFUSED_MAC, M2M_DBG, m2m_memcpy(), m2m_memset(), M2M_SUCCESS, nm_read_block(), nm_read_reg_with_ret(), rNMI_GP_REG_2, and tstrGpRegs::u32Mac_efuse_mib.
Referenced by m2m_wifi_get_otp_mac_address().
uint32 nmi_get_rfrevid | ( | void | ) |
References M2M_SUCCESS, and nm_read_reg_with_ret().
Referenced by main().
void nmi_set_sys_clk_src_to_xo | ( | void | ) |
References nm_read_reg(), nm_write_reg(), and nmi_update_pll().
void nmi_update_pll | ( | void | ) |
References nm_read_reg(), and nm_write_reg().
Referenced by nmi_set_sys_clk_src_to_xo().
References M2M_ERR, M2M_SUCCESS, nm_read_reg_with_ret(), and nm_write_reg().
Referenced by m2m_periph_pullup_ctrl().
void restore_pmu_settings_after_global_reset | ( | void | ) |
References nm_write_reg(), nmi_get_chipid(), REV, and REV_2B0.
References M2M_SUCCESS, nm_read_reg_with_ret(), and nm_write_reg().
Referenced by gpio_ioctl().
References M2M_SUCCESS, nm_read_reg_with_ret(), and nm_write_reg().
Referenced by gpio_ioctl().
References BOOTROM_REG, chip_apply_conf(), cnt, M2M_ATE_FW_START_VALUE, M2M_DBG, M2M_ERR_INIT, M2M_FINISH_BOOT_ROM, M2M_INFO, M2M_MAKE_VERSION_INFO, M2M_MIN_REQ_DRV_VERSION_MAJOR_NO, M2M_MIN_REQ_DRV_VERSION_MINOR_NO, M2M_MIN_REQ_DRV_VERSION_PATCH_NO, M2M_RELEASE_VERSION_MAJOR_NO, M2M_RELEASE_VERSION_MINOR_NO, M2M_RELEASE_VERSION_PATCH_NO, M2M_START_FIRMWARE, M2M_SUCCESS, M2M_WAIT_FOR_HOST_REG, M2M_WIFI_MODE_ATE_HIGH, M2M_WIFI_MODE_ATE_LOW, M2M_WIFI_MODE_ETHERNET, NBIT20, nm_bsp_sleep(), nm_read_reg(), nm_write_reg(), nmi_get_chipid(), NMI_REV_REG, NMI_STATE_REG, REV, REV_3A0, rHAVE_ETHERNET_MODE_BIT, rHAVE_USE_PMU_BIT, and TIMEOUT.
Referenced by nm_drv_init_start().
References cnt, M2M_ATE_FW_IS_UP_VALUE, M2M_DBG, M2M_ERR_INIT, M2M_FINISH_INIT_STATE, M2M_SUCCESS, M2M_WIFI_MODE_ATE_HIGH, M2M_WIFI_MODE_ATE_LOW, nm_bsp_sleep(), nm_read_reg(), nm_write_reg(), NMI_REV_REG, NMI_STATE_REG, and TIMEOUT.
Referenced by nm_drv_init_start().