SAM Sercom SPI Driver with DMA Quick Start.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | BUF_LENGTH 20 |
[buf_length] More... | |
#define | SLAVE_SELECT_PIN CONF_MASTER_SS_PIN |
[spi_baudrate] More... | |
#define | TEST_SPI_BAUDRATE 1000000UL |
[buf_length] More... | |
Functions | |
static void | configure_dma_resource_rx (struct dma_resource *rx_resource) |
[config_dma_resource_tx] More... | |
static void | configure_dma_resource_tx (struct dma_resource *tx_resource) |
[_transfer_rx_done] More... | |
static void | configure_spi_master (void) |
[setup_dma_transfer_descriptor_rx] More... | |
static void | configure_spi_slave (void) |
[configure_spi] More... | |
int | main (void) |
[configure_spi_slave] [setup] More... | |
static void | setup_transfer_descriptor_rx (DmacDescriptor *rx_descriptor) |
[setup_dma_transfer_descriptor] More... | |
static void | setup_transfer_descriptor_tx (DmacDescriptor *tx_descriptor) |
[config_dma_resource_rx] More... | |
static void | transfer_rx_done (struct dma_resource *const resource) |
[_transfer_tx_done] More... | |
static void | transfer_tx_done (struct dma_resource *const resource) |
[dma_transfer_descriptor] More... | |
Variables | |
static uint8_t | buffer_rx [BUF_LENGTH] |
static const uint8_t | buffer_tx [BUF_LENGTH] |
[slave_select_pin] More... | |
struct dma_resource | example_resource_rx |
struct dma_resource | example_resource_tx |
[slave_dev_inst] More... | |
DmacDescriptor example_descriptor_tx | SECTION_DMAC_DESCRIPTOR |
[dma_transfer_done_flag] More... | |
struct spi_slave_inst | slave |
[spi_module_inst] More... | |
struct spi_module | spi_master_instance |
[spi_buffer] More... | |
struct spi_module | spi_slave_instance |
static volatile bool | transfer_rx_is_done = false |
static volatile bool | transfer_tx_is_done = false |
[dma_resource] More... | |
#define BUF_LENGTH 20 |
[buf_length]
#define SLAVE_SELECT_PIN CONF_MASTER_SS_PIN |
#define TEST_SPI_BAUDRATE 1000000UL |
|
static |
[config_dma_resource_tx]
[config_dma_resource_rx]
[dma_rx_setup_1]
[dma_rx_setup_1]
[dma_rx_setup_2]
[dma_rx_setup_2]
[dma_rx_setup_3]
[dma_rx_setup_3]
[dma_rx_setup_4]
[dma_rx_setup_4]
References dma_allocate(), dma_get_config_defaults(), DMA_TRIGGER_ACTION_BEAT, dma_resource_config::peripheral_trigger, and dma_resource_config::trigger_action.
Referenced by main().
|
static |
[_transfer_rx_done]
[config_dma_resource_tx]
[dma_tx_setup_1]
[dma_tx_setup_1]
[dma_tx_setup_2]
[dma_tx_setup_2]
[dma_tx_setup_3]
[dma_tx_setup_3]
[dma_tx_setup_4]
[dma_tx_setup_4]
References dma_allocate(), dma_get_config_defaults(), DMA_TRIGGER_ACTION_BEAT, dma_resource_config::peripheral_trigger, and dma_resource_config::trigger_action.
Referenced by main().
|
static |
[setup_dma_transfer_descriptor_rx]
[configure_spi]
[spi_master_config] [slave_config]
[slave_config]
[slave_conf_defaults]
[slave_conf_defaults] [ss_pin]
[ss_pin] [slave_init]
[slave_init]
[spi_master_conf_defaults]
[spi_master_conf_defaults]
[spi_master_mux_setting]
[spi_master_mux_setting]
[spi_master_init]
[spi_master_init]
[spi_master_enable]
[spi_master_enable]
References spi_master_config::baudrate, spi_config::master, spi_config::mode_specific, spi_config::mux_setting, spi_config::pinmux_pad0, spi_config::pinmux_pad1, spi_config::pinmux_pad2, spi_config::pinmux_pad3, slave, SLAVE_SELECT_PIN, spi_attach_slave(), spi_enable(), spi_get_config_defaults(), spi_init(), spi_master_instance, spi_slave_inst_get_config_defaults(), spi_slave_inst_config::ss_pin, and TEST_SPI_BAUDRATE.
|
static |
[configure_spi]
[configure_spi_slave]
[spi_slave_conf_defaults]
[spi_slave_conf_defaults] [conf_spi_slave_instance]
[conf_spi_slave_instance] [conf_preload]
[conf_preload] [conf_format]
[conf_format] [spi_slave_mux_setting]
[spi_slave_mux_setting]
[spi_slave_init]
[spi_slave_init]
[spi_slave_enable]
[spi_slave_enable]
References spi_slave_config::frame_format, spi_config::mode, spi_config::mode_specific, spi_config::mux_setting, spi_config::pinmux_pad0, spi_config::pinmux_pad1, spi_config::pinmux_pad2, spi_config::pinmux_pad3, spi_slave_config::preload_enable, spi_config::slave, spi_enable(), SPI_FRAME_FORMAT_SPI_FRAME, spi_get_config_defaults(), spi_init(), SPI_MODE_SLAVE, and spi_slave_instance.
Referenced by main().
int main | ( | void | ) |
[configure_spi_slave] [setup]
[setup_init] [setup_spi]
[setup_spi]
[setup_dma_resource]
[setup_dma_resource]
[setup_transfer_descriptor]
[setup_transfer_descriptor]
[dma_resource_add_descriptor]
[dma_resource_add_descriptor]
[setup_callback_register]
[setup_callback_register]
[setup_enable_callback]
[setup_enable_callback] [setup_init]
[main]
[select_slave]
[select_slave]
[main_1]
[main_1]
[main_2]
[main_2]
[deselect_slave]
[deselect_slave]
[endless_loop]
[endless_loop]
[main]
References configure_dma_resource_rx(), configure_dma_resource_tx(), configure_spi_master(), configure_spi_slave(), dma_add_descriptor(), DMA_CALLBACK_TRANSFER_DONE, dma_enable_callback(), dma_register_callback(), dma_start_transfer_job(), example_resource_rx, example_resource_tx, setup_transfer_descriptor_rx(), setup_transfer_descriptor_tx(), slave, spi_master_instance, spi_select_slave(), system_init(), transfer_rx_done(), transfer_rx_is_done, and transfer_tx_done().
|
static |
[setup_dma_transfer_descriptor]
[setup_dma_transfer_descriptor_rx]
[dma_rx_setup_5]
[dma_rx_setup_5]
[dma_rx_setup_6]
[dma_rx_setup_6]
[dma_rx_setup_7]
[dma_rx_setup_7]
[dma_rx_setup_8]
[dma_rx_setup_8]
References dma_descriptor_config::beat_size, dma_descriptor_config::block_transfer_count, buffer_rx, dma_descriptor_config::destination_address, DMA_BEAT_SIZE_BYTE, dma_descriptor_create(), dma_descriptor_get_config_defaults(), dma_descriptor_config::source_address, spi_slave_instance, and dma_descriptor_config::src_increment_enable.
Referenced by main().
|
static |
[config_dma_resource_rx]
[setup_dma_transfer_descriptor]
[dma_tx_setup_5]
[dma_tx_setup_5]
[dma_tx_setup_6]
[dma_tx_setup_6]
[dma_tx_setup_7]
[dma_tx_setup_7]
[dma_tx_setup_8]
[dma_tx_setup_8]
References dma_descriptor_config::beat_size, dma_descriptor_config::block_transfer_count, buffer_tx, dma_descriptor_config::destination_address, DMA_BEAT_SIZE_BYTE, dma_descriptor_create(), dma_descriptor_get_config_defaults(), dma_descriptor_config::dst_increment_enable, dma_descriptor_config::source_address, and spi_master_instance.
Referenced by main().
|
static |
|
static |
[dma_transfer_descriptor]
[setup] [_transfer_tx_done]
References transfer_tx_is_done.
Referenced by main().
|
static |
Referenced by setup_transfer_descriptor_rx().
|
static |
[slave_select_pin]
[spi_buffer]
Referenced by setup_transfer_descriptor_tx().
struct dma_resource example_resource_rx |
struct dma_resource example_resource_tx |
[slave_dev_inst]
DmacDescriptor example_descriptor_rx SECTION_DMAC_DESCRIPTOR |
[dma_transfer_done_flag]
[dma_transfer_descriptor]
struct spi_slave_inst slave |
[spi_module_inst]
[slave_dev_inst]
struct spi_module spi_master_instance |
[spi_buffer]
[spi_module_inst]
struct spi_module spi_slave_instance |
Referenced by configure_spi_slave(), configure_spi_slave_callbacks(), main(), and setup_transfer_descriptor_rx().
Referenced by main(), and transfer_rx_done().