SAM True Random Number Generator Driver Quick Start.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Functions | |
void | configure_trng (void) |
[setup_1] More... | |
int | main (void) |
[setup] More... | |
Variables | |
static struct trng_module | trng_instance |
[setup] More... | |
void configure_trng | ( | void | ) |
[setup_1]
[setup_2] [setup_2]
[setup_2_1]
[setup_2_1] [setup_2_2]
[setup_2_2]
[setup_2_3]
[setup_2_3]
int main | ( | void | ) |
[setup]
[setup_init]
[setup_init_1]
[setup_init_1] [setup_init]
[main]
[main_1]
[main_1]
[main_2]
[main_2] [main_3]
[main_3]
[main]
References configure_trng(), port_pin_toggle_output_level(), STATUS_OK, system_init(), trng_enable(), trng_instance, and trng_read().
|
static |
[setup]
[setup_1]