This is the hardware interface for sleep.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
Typedefs | |
typedef enum _HAL_SleepMode_t | HAL_SleepMode_t |
Enumerations | |
enum | _HAL_SleepMode_t { SLEEP_MODE_NONE } |
Functions | |
void | HAL_Sleep (HAL_SleepMode_t mode) |
Puts the system in given sleep mode. More... | |
typedef enum _HAL_SleepMode_t HAL_SleepMode_t |
enum _HAL_SleepMode_t |
void HAL_Sleep | ( | HAL_SleepMode_t | mode | ) |
Puts the system in given sleep mode.
[in] | mode | - sleep mode |
References system_set_sleepmode(), system_sleep(), SYSTEM_SLEEPMODE_BACKUP, and SYSTEM_SLEEPMODE_STANDBY.
Referenced by PMM_Sleep().