#include <lorawan_private.h>
Data Fields | |
LorawanMcastActivationParams_t | activationParams [LORAWAN_MCAST_GROUP_COUNT_SUPPORTED] |
activation parameters for multicast downlink packet processing More... | |
uint8_t | mcastGroupMask |
uint8_t | numSupportedMcastGroups |
number of mcast groups - currently 1 More... | |
LorawanMcastActivationParams_t _LorawanMcastParams_t::activationParams[LORAWAN_MCAST_GROUP_COUNT_SUPPORTED] |
activation parameters for multicast downlink packet processing
uint8_t _LorawanMcastParams_t::mcastGroupMask |
uint8_t _LorawanMcastParams_t::numSupportedMcastGroups |
number of mcast groups - currently 1