Microchip® Advanced Software Framework

_RegParams Struct Reference

#include <lorawan_multiband.h>

Data Fields

uint32_t aggregatedDutyCycleTimeout
 
uint8_t band
 
CmnParams_t cmnParams
 
uint8_t DefRx1DataRate
 
uint8_t DefRx2DataRate
 
uint32_t DefRx2Freq
 
int8_t defTxPwrIndx
 
FeaturesSupported_t FeaturesSupport
 
JoinBackoffTimer_t joinBackoffTimer
 
uint8_t joinbccount
 
uint32_t joinDutyCycleTimeout
 
JoinDutyCycleTimer_t joinDutyCycleTimer
 
uint8_t lastUsedChannelIndex
 
int8_t MacTxPower
 
int8_t maxChannels
 
uint8_t maxDataRate
 
int8_t maxDrParams
 
uint8_t maxSubBands
 
uint8_t maxTxPwr
 
int8_t maxTxPwrIndx
 
uint8_t minDataRate
 
uint8_t MinNewChIndex
 
ChannelParams_tpChParams
 
DRParams_tpDrParams
 
DutyCycleTimer_tpDutyCycleTimer
 
JoinBackoffTimer_tpJoinBackoffTimer
 
JoinDutyCycleTimer_tpJoinDutyCycleTimer
 
OthChannelParams_tpOtherChParams
 
SubBandParams_tpSubBandParams
 
RegPdsItems_t regParamItems
 
int8_t Rx1DrOffset
 
int8_t TxCurDataRate
 

uint32_t _RegParams::aggregatedDutyCycleTimeout
int8_t _RegParams::maxDrParams