#include <lorawan_multiband.h>
Data Fields | |
uint8_t | alternativeChannel |
ChannelParams_t | chParams [MAX_CHANNELS_T1] |
uint32_t | DownStreamCh0Freq |
DRParams_t | DRParams [MAX_DRPARAMS_T1] |
uint8_t | lastUsedSB |
uint8_t | Max_125khzChan |
uint8_t | Max_500khzChan |
uint8_t | maxRxDR |
uint8_t | maxTxDR |
uint8_t | minRxDR |
uint8_t | minTxDR |
uint8_t | RxParamWindowOffset1 |
uint32_t | UpStreamCh0Freq |
uint32_t | UpStreamCh64Freq |
uint8_t _RegParamsType1::alternativeChannel |
Referenced by LORAReg_InitAU(), and LORAReg_InitNA().
ChannelParams_t _RegParamsType1::chParams[MAX_CHANNELS_T1] |
Referenced by LORAReg_InitAU(), and LORAReg_InitNA().
uint32_t _RegParamsType1::DownStreamCh0Freq |
Referenced by GenerateFrequencyReception(), LORAReg_InitAU(), and LORAReg_InitNA().
DRParams_t _RegParamsType1::DRParams[MAX_DRPARAMS_T1] |
Referenced by LORAReg_InitAU(), and LORAReg_InitNA().
uint8_t _RegParamsType1::lastUsedSB |
Referenced by Enableallchannels(), LORAReg_InitAU(), LORAReg_InitNA(), SearchAvailableChannel1(), setEnableAllChs(), and setJoinSuccess().
uint8_t _RegParamsType1::Max_125khzChan |
Referenced by GenerateFrequency2(), GetTxChannelConfig1(), LORAREG_GetAttr_FreqT1(), LORAReg_InitAU(), LORAReg_InitNA(), and ValidateDataRange().
uint8_t _RegParamsType1::Max_500khzChan |
Referenced by LORAReg_InitAU(), and LORAReg_InitNA().
uint8_t _RegParamsType1::maxRxDR |
Referenced by getRx1WindowparamsType1(), LORAReg_InitAU(), LORAReg_InitNA(), and ValidateDataRateRxT1().
uint8_t _RegParamsType1::maxTxDR |
Referenced by getChBandDrT1(), getRx1WindowparamsType1(), LORAReg_InitAU(), LORAReg_InitNA(), ValidateDataRange(), and ValidateDataRateTxT1().
uint8_t _RegParamsType1::minRxDR |
Referenced by getRx1WindowparamsType1(), LORAReg_InitAU(), LORAReg_InitNA(), and ValidateDataRateRxT1().
uint8_t _RegParamsType1::minTxDR |
Referenced by getRx1WindowparamsType1(), LORAReg_InitAU(), and LORAReg_InitNA().
uint8_t _RegParamsType1::RxParamWindowOffset1 |
Referenced by getRx1WindowparamsType1(), LORAReg_InitAU(), and LORAReg_InitNA().
uint32_t _RegParamsType1::UpStreamCh0Freq |
Referenced by GenerateFrequency1(), LORAReg_InitAU(), and LORAReg_InitNA().
uint32_t _RegParamsType1::UpStreamCh64Freq |
Referenced by GenerateFrequency2(), LORAReg_InitAU(), and LORAReg_InitNA().