Microchip® Advanced Software Framework

_RegParamsType2 Struct Reference

#include <lorawan_multiband.h>

Data Fields

uint32_t aggregatedDutyCycleTimeout
 
uint32_t channelTimer [MAX_CHANNELS_T2]
 
ChannelParams_t chParams [MAX_CHANNELS_T2]
 
DRParams_t DRParams [MAX_DRPARAMS_T2]
 
DutyCycleTimer_t DutyCycleTimer
 
uint8_t LBT_RSSISamplesCount
 
uint8_t LBTScanPeriod
 
int8_t LBTSignalThreshold
 
LBTTimer_t LBTTimer
 
uint8_t minNonDefChId
 
OthChannelParams_t othChParams [MAX_CHANNELS_T2]
 
uint16_t subBandDutyCycle [MAX_NUM_SUBBANDS]
 
SubBandParams_t SubBands [MAX_NUM_SUBBANDS]
 
TxParams_t txParams
 

uint32_t _RegParamsType2::aggregatedDutyCycleTimeout
uint8_t _RegParamsType2::LBT_RSSISamplesCount
uint8_t _RegParamsType2::LBTScanPeriod
int8_t _RegParamsType2::LBTSignalThreshold
LBTTimer_t _RegParamsType2::LBTTimer
SubBandParams_t _RegParamsType2::SubBands[MAX_NUM_SUBBANDS]