Device info DB at_ble_set_gap_deviceinfo.
#include <at_ble_api.h>
Data Fields | |
uint16_t | appearance |
Appearance configuration at_ble_att_write_perm_t. More... | |
at_ble_att_write_perm_t | dev_name_perm |
Device name write permission for peer device at_ble_att_write_perm_t. More... | |
at_ble_gap_dev_name_t | name |
Device name. More... | |
at_ble_spcp_t | slv_params |
Slave preferred connection parameters. More... | |
uint16_t at_ble_gap_deviceinfo_t::appearance |
Appearance configuration at_ble_att_write_perm_t.
at_ble_att_write_perm_t at_ble_gap_deviceinfo_t::dev_name_perm |
Device name write permission for peer device at_ble_att_write_perm_t.
at_ble_gap_dev_name_t at_ble_gap_deviceinfo_t::name |
Device name.
at_ble_spcp_t at_ble_gap_deviceinfo_t::slv_params |
Slave preferred connection parameters.