#include <task.h>
Data Fields | |
eTaskState | eCurrentState |
const char * | pcTaskName |
const signed char * | pcTaskName |
StackType_t * | pxStackBase |
uint32_t | ulRunTimeCounter |
unsigned long | ulRunTimeCounter |
uint16_t | usStackHighWaterMark |
unsigned short | usStackHighWaterMark |
UBaseType_t | uxBasePriority |
unsigned portBASE_TYPE | uxBasePriority |
UBaseType_t | uxCurrentPriority |
unsigned portBASE_TYPE | uxCurrentPriority |
TaskHandle_t | xHandle |
xTaskHandle | xHandle |
UBaseType_t | xTaskNumber |
unsigned portBASE_TYPE | xTaskNumber |
eTaskState xTASK_STATUS::eCurrentState |
const char* xTASK_STATUS::pcTaskName |
const char * xTASK_STATUS::pcTaskName |
StackType_t* xTASK_STATUS::pxStackBase |
uint32_t xTASK_STATUS::ulRunTimeCounter |
uint32_t xTASK_STATUS::ulRunTimeCounter |
uint16_t xTASK_STATUS::usStackHighWaterMark |
uint16_t xTASK_STATUS::usStackHighWaterMark |
UBaseType_t xTASK_STATUS::uxBasePriority |
UBaseType_t xTASK_STATUS::uxBasePriority |
UBaseType_t xTASK_STATUS::uxCurrentPriority |
UBaseType_t xTASK_STATUS::uxCurrentPriority |
TaskHandle_t xTASK_STATUS::xHandle |
TaskHandle_t xTASK_STATUS::xHandle |
UBaseType_t xTASK_STATUS::xTaskNumber |
UBaseType_t xTASK_STATUS::xTaskNumber |