#include <lorawan_private.h>
Data Fields | |
uint8_t | joinAcceptCounter [29] |
struct { | |
uint8_t cfList [16] | |
DeviceAddress_t deviceAddress | |
DlSettings_t DLSettings | |
uint8_t joinNonce [3] | |
Mhdr_t mhdr | |
uint8_t networkId [3] | |
uint8_t rxDelay | |
} | members |
uint8_t _JoinAccept::cfList[16] |
DeviceAddress_t _JoinAccept::deviceAddress |
DlSettings_t _JoinAccept::DLSettings |
uint8_t _JoinAccept::joinAcceptCounter[29] |
uint8_t _JoinAccept::joinNonce[3] |
struct { ... } _JoinAccept::members |
Mhdr_t _JoinAccept::mhdr |
uint8_t _JoinAccept::networkId[3] |
uint8_t _JoinAccept::rxDelay |