#include <miwi_api.h>
Data Fields | |
beaconDescriptor_t | beaconList [MAX_BEACON_RESULTS] |
uint8_t | resultSize |
uint8_t | status |
uint32_t | unscannedChannels |
beaconDescriptor_t searchConf_t::beaconList[MAX_BEACON_RESULTS] |
uint8_t searchConf_t::resultSize |
uint8_t searchConf_t::status |
uint32_t searchConf_t::unscannedChannels |