Microchip® Advanced Software Framework

thirdparty/wireless/miwi/apps/wsn_demo/main.c File Reference
#include "asf.h"
#include "sio2host.h"
#include "wsndemo.h"
#include "miwi_api.h"
#include "edbg-eui.h"
#include "pdsMemIds.h"
#include "pdsDataServer.h"
#include "wlPdsTaskManager.h"
#include "otau.h"

Macros

#define NVM_UID_ADDRESS   ((volatile uint16_t *)(0x00804008U))
 
#define NVM_UID_ADDRESS   ((volatile uint16_t *)(0x0080400AU))
 

Functions

int main (void)
 
void ReadMacAddress (void)
 

#define NVM_UID_ADDRESS   ((volatile uint16_t *)(0x00804008U))
#define NVM_UID_ADDRESS   ((volatile uint16_t *)(0x0080400AU))

void ReadMacAddress ( void  )