#include <stdint.h>
Functions | |
void | avdtp_acceptor_stream_config_subsm (avdtp_connection_t *connection, uint8_t *packet, uint16_t size, int offset, avdtp_context_t *context) |
void | avdtp_acceptor_stream_config_subsm_run (avdtp_connection_t *connection, avdtp_context_t *context) |
void avdtp_acceptor_stream_config_subsm | ( | avdtp_connection_t * | connection, |
uint8_t * | packet, | ||
uint16_t | size, | ||
int | offset, | ||
avdtp_context_t * | context | ||
) |
void avdtp_acceptor_stream_config_subsm_run | ( | avdtp_connection_t * | connection, |
avdtp_context_t * | context | ||
) |