Microchip® Advanced Software Framework

avdtp_connection_t Struct Reference

#include <avdtp.h>

Data Fields

avdtp_acceptor_connection_state_t acceptor_connection_state
 
uint8_t acceptor_transaction_label
 
uint16_t avdtp_cid
 
uint8_t disconnect
 
uint8_t error_code
 
avdtp_initiator_connection_state_t initiator_connection_state
 
uint8_t initiator_transaction_label
 
btstack_linked_item_t item
 
uint16_t l2cap_signaling_cid
 
uint8_t local_seid
 
uint8_t num_suspended_seids
 
uint8_t reject_service_category
 
avdtp_signal_identifier_t reject_signal_identifier
 
bd_addr_t remote_addr
 
uint8_t remote_seid
 
avdtp_sep_t remote_seps [MAX_NUM_SEPS]
 
uint8_t remote_seps_num
 
avdtp_service_mode_t service_mode
 
avdtp_signaling_packet_t signaling_packet
 
avdtp_connection_state_t state
 
uint8_t suspended_seids [MAX_NUM_SEPS]
 
uint8_t wait_to_send_acceptor
 
uint8_t wait_to_send_initiator
 
uint8_t wait_to_send_self
 

avdtp_acceptor_connection_state_t avdtp_connection_t::acceptor_connection_state
uint8_t avdtp_connection_t::acceptor_transaction_label
uint16_t avdtp_connection_t::avdtp_cid
uint8_t avdtp_connection_t::disconnect
uint8_t avdtp_connection_t::error_code
avdtp_initiator_connection_state_t avdtp_connection_t::initiator_connection_state
uint8_t avdtp_connection_t::initiator_transaction_label
btstack_linked_item_t avdtp_connection_t::item
uint16_t avdtp_connection_t::l2cap_signaling_cid
uint8_t avdtp_connection_t::local_seid
uint8_t avdtp_connection_t::num_suspended_seids
uint8_t avdtp_connection_t::reject_service_category
avdtp_signal_identifier_t avdtp_connection_t::reject_signal_identifier
bd_addr_t avdtp_connection_t::remote_addr
uint8_t avdtp_connection_t::remote_seid
avdtp_sep_t avdtp_connection_t::remote_seps[MAX_NUM_SEPS]
uint8_t avdtp_connection_t::remote_seps_num
avdtp_service_mode_t avdtp_connection_t::service_mode
avdtp_signaling_packet_t avdtp_connection_t::signaling_packet
avdtp_connection_state_t avdtp_connection_t::state
uint8_t avdtp_connection_t::suspended_seids[MAX_NUM_SEPS]
uint8_t avdtp_connection_t::wait_to_send_acceptor
uint8_t avdtp_connection_t::wait_to_send_initiator
uint8_t avdtp_connection_t::wait_to_send_self