Microchip® Advanced Software Framework

avdtp_initiator.h File Reference
#include <stdint.h>

Functions

void avdtp_initiator_stream_config_subsm (avdtp_connection_t *connection, uint8_t *packet, uint16_t size, int offset, avdtp_context_t *context)
 
void avdtp_initiator_stream_config_subsm_run (avdtp_connection_t *connection, avdtp_context_t *context)
 

void avdtp_initiator_stream_config_subsm ( avdtp_connection_t connection,
uint8_t *  packet,
uint16_t  size,
int  offset,
avdtp_context_t context 
)
void avdtp_initiator_stream_config_subsm_run ( avdtp_connection_t connection,
avdtp_context_t context 
)