#include <avdtp.h>
Data Fields | |
a2dp_state_t | a2dp_state |
uint8_t | abort_stream |
avdtp_acceptor_stream_endpoint_state_t | acceptor_config_state |
avdtp_connection_t * | connection |
avdtp_initiator_stream_endpoint_state_t | initiator_config_state |
btstack_linked_item_t | item |
uint16_t | l2cap_media_cid |
uint16_t | l2cap_recovery_cid |
uint16_t | l2cap_reporting_cid |
hci_con_handle_t | media_con_handle |
uint8_t | media_connect |
uint8_t | media_disconnect |
avdtp_capabilities_t | remote_capabilities |
uint16_t | remote_capabilities_bitmap |
avdtp_capabilities_t | remote_configuration |
uint16_t | remote_configuration_bitmap |
uint8_t | remote_sep_index |
uint8_t | send_stream |
avdtp_sep_t | sep |
uint16_t | sequence_number |
uint8_t | start_stream |
avdtp_stream_endpoint_state_t | state |
uint8_t | stop_stream |
uint8_t | suspend_stream |
a2dp_state_t avdtp_stream_endpoint::a2dp_state |
uint8_t avdtp_stream_endpoint::abort_stream |
avdtp_acceptor_stream_endpoint_state_t avdtp_stream_endpoint::acceptor_config_state |
avdtp_connection_t* avdtp_stream_endpoint::connection |
avdtp_initiator_stream_endpoint_state_t avdtp_stream_endpoint::initiator_config_state |
btstack_linked_item_t avdtp_stream_endpoint::item |
uint16_t avdtp_stream_endpoint::l2cap_media_cid |
uint16_t avdtp_stream_endpoint::l2cap_recovery_cid |
uint16_t avdtp_stream_endpoint::l2cap_reporting_cid |
hci_con_handle_t avdtp_stream_endpoint::media_con_handle |
uint8_t avdtp_stream_endpoint::media_connect |
uint8_t avdtp_stream_endpoint::media_disconnect |
avdtp_capabilities_t avdtp_stream_endpoint::remote_capabilities |
uint16_t avdtp_stream_endpoint::remote_capabilities_bitmap |
avdtp_capabilities_t avdtp_stream_endpoint::remote_configuration |
uint16_t avdtp_stream_endpoint::remote_configuration_bitmap |
uint8_t avdtp_stream_endpoint::remote_sep_index |
uint8_t avdtp_stream_endpoint::send_stream |
avdtp_sep_t avdtp_stream_endpoint::sep |
uint16_t avdtp_stream_endpoint::sequence_number |
uint8_t avdtp_stream_endpoint::start_stream |
avdtp_stream_endpoint_state_t avdtp_stream_endpoint::state |
uint8_t avdtp_stream_endpoint::stop_stream |
uint8_t avdtp_stream_endpoint::suspend_stream |