#include <rfcomm.h>
Data Fields | |
uint8_t | credits_incoming |
uint8_t | credits_outgoing |
uint8_t | dlci |
uint8_t | incoming_flow_control |
btstack_linked_item_t | item |
uint16_t | max_frame_size |
uint8_t | msc_modem_status |
rfcomm_multiplexer_t * | multiplexer |
uint8_t | new_credits_incoming |
btstack_packet_handler_t | packet_handler |
uint8_t | pn_priority |
uint16_t | rfcomm_cid |
uint8_t | rls_line_status |
rfcomm_rpn_data_t | rpn_data |
rfcomm_service_t * | service |
RFCOMM_CHANNEL_STATE | state |
RFCOMM_CHANNEL_STATE_VAR | state_var |
uint8_t | waiting_for_can_send_now |
uint8_t rfcomm_channel_t::credits_incoming |
uint8_t rfcomm_channel_t::credits_outgoing |
uint8_t rfcomm_channel_t::dlci |
uint8_t rfcomm_channel_t::incoming_flow_control |
btstack_linked_item_t rfcomm_channel_t::item |
uint16_t rfcomm_channel_t::max_frame_size |
uint8_t rfcomm_channel_t::msc_modem_status |
rfcomm_multiplexer_t* rfcomm_channel_t::multiplexer |
uint8_t rfcomm_channel_t::new_credits_incoming |
btstack_packet_handler_t rfcomm_channel_t::packet_handler |
uint8_t rfcomm_channel_t::pn_priority |
uint16_t rfcomm_channel_t::rfcomm_cid |
uint8_t rfcomm_channel_t::rls_line_status |
rfcomm_rpn_data_t rfcomm_channel_t::rpn_data |
rfcomm_service_t* rfcomm_channel_t::service |
RFCOMM_CHANNEL_STATE rfcomm_channel_t::state |
RFCOMM_CHANNEL_STATE_VAR rfcomm_channel_t::state_var |
uint8_t rfcomm_channel_t::waiting_for_can_send_now |