Here are the data structures with brief descriptions:
adc_dev_inst
ADC instance
COG_144_line_data_t
Line data structure of 1.44 inch EPD
COG_200_line_data_t
Line data structure of 2 inch EPD
COG_270_line_data_t
Line data structure of 2.7 inch EPD
COG_line_data_packet_type
Packet structure of a line data
COG_parameters_t
Define the COG driver's parameters
PORT_struct
spi_device
tc_control_reg
TC Configuration structure
Generated on Sat Mar 5 2022 01:07:01 for E-Paper Display Example for Mega-RFR2 XPRO by
1.8.5