Demo for Pervasive E-Paper display using Mega-RFR2 XPRO.
This package can be used with ATMEGA256RFR2 Xplained pro evaluation kit.
This example first configure Pervasive Displays Inc. 1.44", 2" or 2.7" EPD for access the COG controller, then initialize the EPD, finally it displays the pre stored images from the image_data.c file on Pervasive Displays EPD.