Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*assembler.hAssembler abstraction layer and utilities
o*atmega256rfr2_xplained_pro.hATmega256RFR2 Xplained Pro board header file
o*board.hStandard board header file
o*compiler.hCommonly used includes, types and macros
o*conf_board.hATmega256RFR2 Xplained Pro board configuration template
o*conf_clock.hChip-specific system clock manager configuration
o*conf_EPD.hThe EPD configurations
o*conf_EPD_hw_timer.hUSART Serial configuration
o*conf_spi_master.hSpi Master configuration for spi example
o*cycle_counter.hAVR functions for busy-wait delay loops
o*delay.hCommon Delay Service
o*EPD_COG.cThe link source of different COG and EPD
o*EPD_COG_process.hThe definition of COG driving data and process
o*EPD_controller.cThe interface for external application wants to update EPD
o*EPD_controller.hCopyright (c) 2012-2014 Pervasive Displays Inc
o*EPD_demo.cExample for demonstrating Pervasive Displays Inc
o*EPD_demo.hExample for demonstrating Pervasive Displays Inc
o*EPD_hardware_driver.cThe initialization and configuration of COG hardware driver
o*EPD_hardware_driver.hThe SPI, PWM, Temperature definitions of COG hardware driver
o*EPD_hardware_gpio.cThe functions of EPD GPIO
o*EPD_hardware_gpio.hThe definition of EPD GPIO pins
o*EPD_hw_timer.c
o*EPD_hw_timer.h
o*gpio.hCommon GPIO API
o*image_data.cThe image data arrays of each EPD size
o*image_data.hThe definition of image data arrays
o*init.cATMEGA256RFR2 Xplained Pro board init
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr8.hGlobal interrupt management for 8-bit AVR
o*ioport.hCommon IOPORT service main header file for AVR, UC3 and ARM architectures
o*mega/ioport.hMEGA and MEGA_RF architecture specific IOPORT service implementation header file
o*led.hATMEGA256RFR2 Xplained Pro board LEDs support package
o*mega_gpio.hCommon gpio data/structure for all AVR mega implementations
o*mega_reset_cause.hChip-specific reset cause functions
o*mrepeat.hPreprocessor macro repeating utils
o*parts.hAtmel part identification macros
o*Pervasive_Displays_small_EPD.hThe definition of Pervasive Displays Inc
o*preprocessor.hPreprocessor utils
o*progmem.hProgram memory access
o*spi_master.cSPI master driver functions
o*megarf_spi/spi_master.hSPI master driver definition for megaRF
o*spi_master.hSPI Master Mode management
o*spi_megarf.cSPI driver for megaRF
o*spi_megarf.hSPI driver definition for megaRF
o*status_codes.hStatus code definitions
o*stringz.hPreprocessor stringizing utils
o*sysclk.cChip-specific system clock management functions
o*mega/sysclk.hChip-specific system clock management functions
o*sysclk.hSystem clock management
o*tc_megarf.cAVR MEGA TC Driver
o*tc_megarf.hAVR MEGA Timer Counter (TC) driver
\*tpaste.hPreprocessor token pasting utils