The functions of EPD GPIO.
Copyright (c) 2012-2014 Pervasive Displays Inc. All rights reserved.
Functions | |
void | EPD_border_high (void) |
Set BORDER_CONTROL pin to high. More... | |
void | EPD_border_low (void) |
Set BORDER_CONTROL pin to low. More... | |
void | EPD_cs_high (void) |
Set EPD_CS pin to high. More... | |
void | EPD_cs_low (void) |
Set EPD_CS pin to low. More... | |
void | EPD_discharge_high (void) |
Set DISCHARGE pin to high. More... | |
void | EPD_discharge_low (void) |
Set DISCHARGE pin to low. More... | |
void | EPD_flash_cs_high (void) |
Set Flash_CS pin to high. More... | |
void | EPD_flash_cs_low (void) |
Set Flash_CS pin to low. More... | |
void | EPD_initialize_gpio (void) |
Configure GPIO. More... | |
bool | EPD_IsBusy (void) |
Get BUSY pin status. More... | |
void | EPD_pwm_high (void) |
Set PWM pin to high. More... | |
void | EPD_pwm_low (void) |
Set PWM pin to low. More... | |
void | EPD_rst_high (void) |
Set /RESET pin to high. More... | |
void | EPD_rst_low (void) |
Set /RESET pin to low. More... | |
void | EPD_Vcc_turn_off (void) |
Set Vcc (PANEL_ON) to low. More... | |
void | EPD_Vcc_turn_on (void) |
Set Vcc (PANEL_ON) to high. More... | |
void | SPICLK_low (void) |
Set Clock of SPI to low. More... | |
void | SPIMISO_low (void) |
Set MISO pin of SPI to low. More... | |
void | SPIMOSI_low (void) |
Set MOSI pin of SPI to low. More... | |
void EPD_border_high | ( | void | ) |
Set BORDER_CONTROL pin to high.
References EPD_BORDER_PIN, and set_gpio_high.
Referenced by EPD_power_off(), and EPD_power_on().
void EPD_border_low | ( | void | ) |
Set BORDER_CONTROL pin to low.
References EPD_BORDER_PIN, and set_gpio_low.
Referenced by EPD_display_hardware_init(), EPD_init(), EPD_initialize_gpio(), and EPD_power_off().
void EPD_cs_high | ( | void | ) |
Set EPD_CS pin to high.
References EPD_SPI_CS_PIN, and set_gpio_high.
Referenced by EPD_power_on(), epd_spi_attach(), epd_spi_send(), and epd_spi_send_byte().
void EPD_cs_low | ( | void | ) |
Set EPD_CS pin to low.
References EPD_SPI_CS_PIN, and set_gpio_low.
Referenced by EPD_display_hardware_init(), EPD_init(), EPD_power_off(), EPD_power_on(), epd_spi_send(), and epd_spi_send_byte().
void EPD_discharge_high | ( | void | ) |
Set DISCHARGE pin to high.
References EPD_DISCHARGE_PIN, and set_gpio_high.
Referenced by EPD_power_off().
void EPD_discharge_low | ( | void | ) |
Set DISCHARGE pin to low.
References EPD_DISCHARGE_PIN, and set_gpio_low.
Referenced by EPD_display_hardware_init(), EPD_init(), EPD_power_off(), and EPD_power_on().
void EPD_flash_cs_high | ( | void | ) |
Set Flash_CS pin to high.
not used at present
Referenced by EPD_initialize_gpio(), and epd_spi_attach().
void EPD_flash_cs_low | ( | void | ) |
void EPD_initialize_gpio | ( | void | ) |
Configure GPIO.
not used at present
config_gpio_dir_o( Flash_CS_PIN); config_gpio_dir_i( Temper_PIN);
References config_gpio_dir_i, config_gpio_dir_o, EPD_border_low(), EPD_BORDER_PIN, EPD_BUSY_PIN, EPD_DISCHARGE_PIN, EPD_flash_cs_high(), EPD_PANELON_PIN, EPD_RST_PIN, and EPD_SPI_CS_PIN.
Referenced by EPD_display_hardware_init().
bool EPD_IsBusy | ( | void | ) |
void EPD_pwm_high | ( | void | ) |
Set PWM pin to high.
References EPD_PWM_PIN, and set_gpio_high.
void EPD_pwm_low | ( | void | ) |
Set PWM pin to low.
References EPD_PWM_PIN, and set_gpio_low.
Referenced by EPD_display_hardware_init(), and EPD_init().
void EPD_rst_high | ( | void | ) |
void EPD_rst_low | ( | void | ) |
Set /RESET pin to low.
References EPD_RST_PIN, and set_gpio_low.
Referenced by EPD_display_hardware_init(), EPD_init(), EPD_power_off(), and EPD_power_on().
void EPD_Vcc_turn_off | ( | void | ) |
Set Vcc (PANEL_ON) to low.
References EPD_PANELON_PIN, and set_gpio_low.
Referenced by EPD_display_hardware_init(), and EPD_power_off().
void EPD_Vcc_turn_on | ( | void | ) |
Set Vcc (PANEL_ON) to high.
References EPD_PANELON_PIN, and set_gpio_high.
Referenced by EPD_power_on().
void SPICLK_low | ( | void | ) |
Set Clock of SPI to low.
References EPD_SPI_CLK_PIN, and set_gpio_low.
void SPIMISO_low | ( | void | ) |
Set MISO pin of SPI to low.
References config_gpio_dir_o, EPD_SPI_MISO_PIN, and set_gpio_low.
void SPIMOSI_low | ( | void | ) |
Set MOSI pin of SPI to low.
References EPD_SPI_MOSI_PIN, and set_gpio_low.