Ethernet management for LwIP.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include <lwip/netif.h>
Functions | |
void | init_ethernet (void) |
Initialize the ethernet interface. More... | |
void | status_callback (struct netif *netif) |
Status callback used to print address given by DHCP. More... | |
Initialize the ethernet interface.
Initialize the ethernet interface.
References ethernet_configure_interface(), NULL, and tcpip_init().
Referenced by gfx_task().
Status callback used to print address given by DHCP.
netif | Instance to network interface. |
Status callback used to print address given by DHCP.
netif | Instance to network interface. |
References g_c_ipconfig, g_ip_mode, inet_ntoa, netif::ip_addr, and netif_is_up.
Referenced by ethernet_configure_interface(), and netif_set_status_callback().