Macros | |
#define | errCOULD_NOT_ALLOCATE_REQUIRED_MEMORY ( -1 ) |
#define | errNO_TASK_TO_RUN ( -2 ) |
#define | errQUEUE_BLOCKED ( -4 ) |
#define | errQUEUE_EMPTY ( 0 ) |
#define | errQUEUE_FULL ( 0 ) |
#define | errQUEUE_YIELD ( -5 ) |
#define | pdFAIL ( 0 ) |
#define | pdFALSE ( 0 ) |
#define | pdPASS ( 1 ) |
#define | pdTRUE ( 1 ) |
Typedefs | |
typedef void(* | pdTASK_CODE )(void *) |
#define errCOULD_NOT_ALLOCATE_REQUIRED_MEMORY ( -1 ) |
Referenced by prvInitialiseTaskLists().
#define errNO_TASK_TO_RUN ( -2 ) |
#define errQUEUE_BLOCKED ( -4 ) |
#define errQUEUE_EMPTY ( 0 ) |
Referenced by xQueueGenericReceive().
#define errQUEUE_FULL ( 0 ) |
Referenced by sys_mbox_trypost(), xQueueGenericSend(), and xQueueGenericSendFromISR().
#define errQUEUE_YIELD ( -5 ) |
#define pdFAIL ( 0 ) |
Referenced by FreeRTOS_CLIRegisterCommand(), xQueueGiveMutexRecursive(), and xQueueReceiveFromISR().
#define pdFALSE ( 0 ) |
Referenced by FreeRTOS_CLIProcessCommand(), INTN_Handler(), prvGetNumberOfParameters(), prvHelpCommand(), prvInitialiseTaskLists(), prvUnlockQueue(), sys_arch_mbox_fetch(), sys_arch_mbox_tryfetch(), sys_arch_sem_wait(), vTaskDelay(), vTaskDelete(), vTaskEndScheduler(), vTaskGetRunTimeStats(), vTaskPrioritySet(), xQueueGenericReceive(), xQueueGenericReset(), xQueueGenericSend(), xQueueGenericSendFromISR(), xQueueReceiveFromISR(), xQueueTakeMutexRecursive(), xTaskCheckForTimeOut(), xTaskRemoveFromEventList(), and xTaskResumeAll().
#define pdPASS ( 1 ) |
#define pdTRUE ( 1 ) |
Referenced by FreeRTOS_CLIProcessCommand(), prvGetNumberOfParameters(), prvHelpCommand(), prvInitialiseTaskLists(), sys_mbox_post(), vTaskMissedYield(), vTaskPrioritySet(), vTaskStartScheduler(), vTaskSwitchContext(), xQueueGenericCreate(), xQueueGenericReceive(), xQueueGenericReset(), xQueueGenericSend(), xQueueGenericSendFromISR(), xQueueReceiveFromISR(), xTaskCheckForTimeOut(), xTaskRemoveFromEventList(), and xTaskResumeAll().