Data Fields | |
uint16_t | bits |
uint32_t | colours |
uint32_t | compression |
uint32_t | file_size |
uint32_t | h_resolution |
uint32_t | header_size |
uint32_t | height |
uint32_t | important_colors |
uint32_t | inage_size |
uint32_t | offset |
uint16_t | planes |
uint16_t | reserved1 |
uint16_t | reserved2 |
uint16_t | type |
uint32_t | v_resolution |
uint32_t | width |
uint16_t bmpfile_header::bits |
uint32_t bmpfile_header::colours |
uint32_t bmpfile_header::compression |
uint32_t bmpfile_header::file_size |
uint32_t bmpfile_header::h_resolution |
uint32_t bmpfile_header::header_size |
uint32_t bmpfile_header::height |
Referenced by gfx_draw_bmpfile().
uint32_t bmpfile_header::important_colors |
uint32_t bmpfile_header::inage_size |
uint32_t bmpfile_header::offset |
Referenced by gfx_draw_bmpfile().
uint16_t bmpfile_header::planes |
uint16_t bmpfile_header::reserved1 |
uint16_t bmpfile_header::reserved2 |
uint16_t bmpfile_header::type |
uint32_t bmpfile_header::v_resolution |
uint32_t bmpfile_header::width |
Referenced by gfx_draw_bmpfile().