minimum set of fields of any DHCP message
#include <dhcp.h>
Public Member Functions | |
PACK_STRUCT_FIELD (u8_t op) | |
PACK_STRUCT_FIELD (u8_t htype) | |
PACK_STRUCT_FIELD (u8_t hlen) | |
PACK_STRUCT_FIELD (u8_t hops) | |
PACK_STRUCT_FIELD (u32_t xid) | |
PACK_STRUCT_FIELD (u16_t secs) | |
PACK_STRUCT_FIELD (u16_t flags) | |
PACK_STRUCT_FIELD (ip_addr_p_t ciaddr) | |
PACK_STRUCT_FIELD (ip_addr_p_t yiaddr) | |
PACK_STRUCT_FIELD (ip_addr_p_t siaddr) | |
PACK_STRUCT_FIELD (ip_addr_p_t giaddr) | |
PACK_STRUCT_FIELD (u8_t chaddr[DHCP_CHADDR_LEN]) | |
PACK_STRUCT_FIELD (u8_t sname[DHCP_SNAME_LEN]) | |
PACK_STRUCT_FIELD (u8_t file[DHCP_FILE_LEN]) | |
PACK_STRUCT_FIELD (u32_t cookie) | |
PACK_STRUCT_FIELD (u8_t options[DHCP_OPTIONS_LEN]) | |
dhcp_msg::PACK_STRUCT_FIELD | ( | u8_t | op | ) |
dhcp_msg::PACK_STRUCT_FIELD | ( | u8_t | htype | ) |
dhcp_msg::PACK_STRUCT_FIELD | ( | u8_t | hlen | ) |
dhcp_msg::PACK_STRUCT_FIELD | ( | u8_t | hops | ) |
dhcp_msg::PACK_STRUCT_FIELD | ( | u32_t | xid | ) |
dhcp_msg::PACK_STRUCT_FIELD | ( | u16_t | secs | ) |
dhcp_msg::PACK_STRUCT_FIELD | ( | u16_t | flags | ) |
dhcp_msg::PACK_STRUCT_FIELD | ( | ip_addr_p_t | ciaddr | ) |
dhcp_msg::PACK_STRUCT_FIELD | ( | ip_addr_p_t | yiaddr | ) |
dhcp_msg::PACK_STRUCT_FIELD | ( | ip_addr_p_t | siaddr | ) |
dhcp_msg::PACK_STRUCT_FIELD | ( | ip_addr_p_t | giaddr | ) |
dhcp_msg::PACK_STRUCT_FIELD | ( | u8_t | chaddr[DHCP_CHADDR_LEN] | ) |
dhcp_msg::PACK_STRUCT_FIELD | ( | u8_t | sname[DHCP_SNAME_LEN] | ) |
dhcp_msg::PACK_STRUCT_FIELD | ( | u8_t | file[DHCP_FILE_LEN] | ) |
dhcp_msg::PACK_STRUCT_FIELD | ( | u32_t | cookie | ) |
dhcp_msg::PACK_STRUCT_FIELD | ( | u8_t | options[DHCP_OPTIONS_LEN] | ) |