Microchip® Advanced Software Framework

conf_atpl230.h File Reference

PHY Layer Configuration for ATPL230.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"

Data Structures

struct  atpl230Cfg_t
 

Functions

void phy_init_adc_cfg (void)
 
void phy_init_cfg (void)
 This function initiates PRIME PHY layer configuration and it must be implemented externally by the user. More...
 
void phy_init_channel_cfg (void)
 This function initiates PRIME PHY layer attenuation and threshold parameters depending on channel configuration. More...
 
void phy_init_coupling_cfg (void)
 This function initiates PRIME Coupling Board configuration and it must be implemented externally by the user. More...
 

Variables

atpl230Cfg_t atpl230Cfg
 

void phy_init_adc_cfg ( void  )
void phy_init_cfg ( void  )

This function initiates PRIME PHY layer configuration and it must be implemented externally by the user.

Note
Init PHY layer configuration with the rest of PHY layer functions. This function will be invoked by function phy_init () and it allows user to configure PHY layer initialization. User can adapt the PHY layer to every hardware platform. This is an example of usage, configuring analog front end and different threshold for load detection. ATMEL strongly recommend to consult with technical support to change any parameter in this file.

References atpl230Cfg_t::agc0KrssiOffset, atpl230Cfg_t::agc1KrssiOffset, atpl230Cfg_t::agc2KrssiOffset, atpl230Cfg_t::agc3KrssiOffset, atpl230Cfg, atpl230Cfg_t::atplCoupling, atpl230Cfg_t::autoDetectBranch, BOARD_COUPLING, HI_STATE, atpl230Cfg_t::impedance, atpl230Cfg_t::rxCorrThreshold, atpl230Cfg_t::timeAfterTxHighZ, atpl230Cfg_t::timeAfterTxLowZ, atpl230Cfg_t::timeBeforeTxHighZ, and atpl230Cfg_t::timeBeforeTxLowZ.

Referenced by _init_phy_layer().

void phy_init_channel_cfg ( void  )

This function initiates PRIME PHY layer attenuation and threshold parameters depending on channel configuration.

References atpl230Cfg, ATPLCOUP000_v1, ATPLCOUP000_v2, ATPLCOUP001_v1, ATPLCOUP002_v1, ATPLCOUP002_v2, ATPLCOUP003_v1, ATPLCOUP004_v1, ATPLCOUP005_v1, ATPLCOUP006_v1, atpl230Cfg_t::atplCoupling, atpl230ChnCfg_t::tx1AttChirpHighZ, atpl230ChnCfg_t::tx1AttChirpLowZ, atpl230ChnCfg_t::tx1AttChirpVLowZ, atpl230ChnCfg_t::tx1AttSignalHighZ, atpl230ChnCfg_t::tx1AttSignalLowZ, atpl230ChnCfg_t::tx1AttSignalVLowZ, atpl230ChnCfg_t::tx1LoadThreshold1, atpl230ChnCfg_t::tx1LoadThreshold2, atpl230ChnCfg_t::tx1LoadThreshold3, atpl230ChnCfg_t::tx1LoadThreshold4, atpl230ChnCfg_t::tx2AttChirpHighZ, atpl230ChnCfg_t::tx2AttChirpLowZ, atpl230ChnCfg_t::tx2AttChirpVLowZ, atpl230ChnCfg_t::tx2AttSignalHighZ, atpl230ChnCfg_t::tx2AttSignalLowZ, atpl230ChnCfg_t::tx2AttSignalVLowZ, atpl230ChnCfg_t::tx2LoadThreshold1, atpl230ChnCfg_t::tx2LoadThreshold2, atpl230ChnCfg_t::tx2LoadThreshold3, atpl230ChnCfg_t::tx2LoadThreshold4, atpl230ChnCfg_t::tx3AttChirpHighZ, atpl230ChnCfg_t::tx3AttChirpLowZ, atpl230ChnCfg_t::tx3AttChirpVLowZ, atpl230ChnCfg_t::tx3AttSignalHighZ, atpl230ChnCfg_t::tx3AttSignalLowZ, atpl230ChnCfg_t::tx3AttSignalVLowZ, atpl230ChnCfg_t::tx3LoadThreshold1, atpl230ChnCfg_t::tx3LoadThreshold2, atpl230ChnCfg_t::tx3LoadThreshold3, atpl230ChnCfg_t::tx3LoadThreshold4, atpl230ChnCfg_t::tx4AttChirpHighZ, atpl230ChnCfg_t::tx4AttChirpLowZ, atpl230ChnCfg_t::tx4AttChirpVLowZ, atpl230ChnCfg_t::tx4AttSignalHighZ, atpl230ChnCfg_t::tx4AttSignalLowZ, atpl230ChnCfg_t::tx4AttSignalVLowZ, atpl230ChnCfg_t::tx4LoadThreshold1, atpl230ChnCfg_t::tx4LoadThreshold2, atpl230ChnCfg_t::tx4LoadThreshold3, atpl230ChnCfg_t::tx4LoadThreshold4, atpl230ChnCfg_t::tx5AttChirpHighZ, atpl230ChnCfg_t::tx5AttChirpLowZ, atpl230ChnCfg_t::tx5AttChirpVLowZ, atpl230ChnCfg_t::tx5AttSignalHighZ, atpl230ChnCfg_t::tx5AttSignalLowZ, atpl230ChnCfg_t::tx5AttSignalVLowZ, atpl230ChnCfg_t::tx5LoadThreshold1, atpl230ChnCfg_t::tx5LoadThreshold2, atpl230ChnCfg_t::tx5LoadThreshold3, atpl230ChnCfg_t::tx5LoadThreshold4, atpl230ChnCfg_t::tx6AttChirpHighZ, atpl230ChnCfg_t::tx6AttChirpLowZ, atpl230ChnCfg_t::tx6AttChirpVLowZ, atpl230ChnCfg_t::tx6AttSignalHighZ, atpl230ChnCfg_t::tx6AttSignalLowZ, atpl230ChnCfg_t::tx6AttSignalVLowZ, atpl230ChnCfg_t::tx6LoadThreshold1, atpl230ChnCfg_t::tx6LoadThreshold2, atpl230ChnCfg_t::tx6LoadThreshold3, atpl230ChnCfg_t::tx6LoadThreshold4, atpl230ChnCfg_t::tx7AttChirpHighZ, atpl230ChnCfg_t::tx7AttChirpLowZ, atpl230ChnCfg_t::tx7AttChirpVLowZ, atpl230ChnCfg_t::tx7AttSignalHighZ, atpl230ChnCfg_t::tx7AttSignalLowZ, atpl230ChnCfg_t::tx7AttSignalVLowZ, atpl230ChnCfg_t::tx7LoadThreshold1, atpl230ChnCfg_t::tx7LoadThreshold2, atpl230ChnCfg_t::tx7LoadThreshold3, atpl230ChnCfg_t::tx7LoadThreshold4, atpl230ChnCfg_t::tx8AttChirpHighZ, atpl230ChnCfg_t::tx8AttChirpLowZ, atpl230ChnCfg_t::tx8AttChirpVLowZ, atpl230ChnCfg_t::tx8AttSignalHighZ, atpl230ChnCfg_t::tx8AttSignalLowZ, atpl230ChnCfg_t::tx8AttSignalVLowZ, atpl230ChnCfg_t::tx8LoadThreshold1, atpl230ChnCfg_t::tx8LoadThreshold2, atpl230ChnCfg_t::tx8LoadThreshold3, atpl230ChnCfg_t::tx8LoadThreshold4, and atpl230ChnCfg_t::txAttGlobal.

Referenced by _init_phy_layer(), and phy_set_cfg_param().