Microchip® Advanced Software Framework

conf_usi.h File Reference

USI Layer Configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "conf_buart_if.h"
#include "conf_busart_if.h"

Macros

#define NUM_PORTS   1
 
#define NUM_PROTOCOLS   1
 
#define PORT_0   CONF_PORT(UART_TYPE, 0, 115200, TX_UART_BUF0_SIZE, RX_UART_BUF0_SIZE)
 
#define USE_PROTOCOL_SNIF_PRIME_PORT   0
 

#define NUM_PORTS   1
#define NUM_PROTOCOLS   1

Referenced by _getPortFromProtocol().

#define PORT_0   CONF_PORT(UART_TYPE, 0, 115200, TX_UART_BUF0_SIZE, RX_UART_BUF0_SIZE)
#define USE_PROTOCOL_SNIF_PRIME_PORT   0