Board configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | BOARD_REV BOARD_REV_2 |
#define | CONF_BOARD_32K_XTAL |
Enable watchdog. More... | |
#define | CONF_BOARD_PPLC_ARST |
Enable PLC SPI_1. More... | |
#define | CONF_BOARD_PPLC_SRST |
#define | CONF_BOARD_SPI0 |
Enable USART 0. More... | |
#define | CONF_BOARD_UART0 |
Enable UART 0. More... | |
#define | CONF_BOARD_UART_CONSOLE |
Enable UART 1. More... | |
#define BOARD_REV BOARD_REV_2 |
#define CONF_BOARD_32K_XTAL |
Enable watchdog.
Configure Slow Clock as External Crystal
#define CONF_BOARD_PPLC_ARST |
Enable PLC SPI_1.
Enable PLC TWI_0
#define CONF_BOARD_PPLC_SRST |
#define CONF_BOARD_SPI0 |
Enable USART 0.
Enable USART 1 Enable PLC SPI_0
#define CONF_BOARD_UART0 |
Enable UART 0.
#define CONF_BOARD_UART_CONSOLE |
Enable UART 1.
Enable Com Port.