PLC USART Buffered configuration file.
This file contains basic functions for the SAM BUFFERED USART, with support for all modes, settings and clock speeds.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | ID_TC_USART ID_TC4 |
Timers Configuration. More... | |
#define | RX_USART_BUF0_SIZE 1024 |
Configuration Size Buffers. More... | |
#define | RX_USART_BUF1_SIZE 1024 |
#define | TC_USART TC1 |
#define | TC_USART_CHN 1 |
#define | TC_USART_Handler TC4_Handler |
#define | TX_USART_BUF0_SIZE 1024 |
#define | TX_USART_BUF1_SIZE 1024 |
#define ID_TC_USART ID_TC4 |
Timers Configuration.
#define RX_USART_BUF0_SIZE 1024 |
Configuration Size Buffers.
Referenced by busart_if_read().
#define RX_USART_BUF1_SIZE 1024 |
Referenced by busart_if_read().
#define TC_USART TC1 |
Referenced by busart_if_close(), and busart_if_open().
#define TC_USART_CHN 1 |
Referenced by busart_if_close(), and busart_if_open().
#define TC_USART_Handler TC4_Handler |
#define TX_USART_BUF0_SIZE 1024 |
Referenced by busart_if_write().
#define TX_USART_BUF1_SIZE 1024 |
Referenced by busart_if_write().