Communications Queue Info.
Data Fields | |
uint8_t * | puc_rq_buf |
Pointer to reception queue. More... | |
uint8_t * | puc_tq_buf |
Pointer to transmission queue. More... | |
uint16_t | us_rq_count |
Reception queue. More... | |
uint16_t | us_rq_idx |
Reception queue. More... | |
uint16_t | us_wq_idx |
Reception queue. More... | |
uint8_t* buart_comm_data_t::puc_rq_buf |
Pointer to reception queue.
Buffer
Referenced by buart_if_open(), buart_if_read(), and UART0_Handler().
uint8_t* buart_comm_data_t::puc_tq_buf |
uint16_t buart_comm_data_t::us_rq_count |
Reception queue.
Occupation count
Referenced by buart_if_open(), buart_if_read(), and UART0_Handler().
uint16_t buart_comm_data_t::us_rq_idx |
uint16_t buart_comm_data_t::us_wq_idx |