Data Fields | |
uint8_t | uc_chn |
uint8_t | uc_s_type |
uint32_t | ul_speed |
uint16_t | us_rx_size |
uint16_t | us_tx_size |
uint8_t map_ports_t::uc_chn |
uint8_t map_ports_t::uc_s_type |
uint32_t map_ports_t::ul_speed |
uint16_t map_ports_t::us_rx_size |
uint16_t map_ports_t::us_tx_size |