bno055_accel_double_t | Struct for Accel-output data of precision double |
 bno055_accel_float_t | Struct for Accel-output data of precision float |
 bno055_accel_offset_t | Struct for Accel offset |
 bno055_accel_t | Struct for accel data read from registers |
 bno055_euler_double_t | Struct for Euler-output data of precision double |
 bno055_euler_float_t | Struct for Euler-output data of precision float |
 bno055_euler_t | Struct for Euler data read from registers |
 bno055_gravity_double_t | Struct for Gravity-output data of precision double |
 bno055_gravity_float_t | Struct for Gravity-output data of precision float |
 bno055_gravity_t | Struct for Gravity data read from registers |
 bno055_gyro_double_t | Struct for Gyro-output data of precision double |
 bno055_gyro_float_t | Struct for Gyro-output data of precision float |
 bno055_gyro_offset_t | Struct for Gyro offset |
 bno055_gyro_t | Struct for Gyro data read from registers |
 bno055_linear_accel_double_t | Struct for Linear Accel-output data of precision double |
 bno055_linear_accel_float_t | Struct for Linear accel-output data of precision float |
 bno055_linear_accel_t | Struct for Linear Accel data read from registers |
 bno055_mag_double_t | Struct for Mag-output data of precision double |
 bno055_mag_float_t | Struct for Mag-output data of precision float |
 bno055_mag_offset_t | Struct for Mag offset |
 bno055_mag_t | Struct for Mag data read from registers |
 bno055_quaternion_t | Struct for Quaternion data read from registers |
 bno055_sic_matrix_t | Struct for soft iron calibration matrix |
 bno055_t | Bno055 struct |
 genclk_config | Hardware representation of a set of generic clock parameters |
 pll_config | Hardware-specific representation of PLL configuration |
 s_interrupt_source | Describes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler |
 sam_uart_opt | Option list for UART peripheral initialization |
 sam_usart_opt_t | |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 twihs_options | Input parameters when initializing the TWIHS module mode |
 twihs_packet | Information concerning the data transmission |
 uart_config_optical | |
 uart_rs232_options | Input parameters when initializing RS232 and similar modes |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_iso7816_opt_t | |
 usart_spi_opt_t | |