Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCbuffer_tagBuffer structure holding information of each buffer
oCframe_info_tagGlobally used frame information structure
oCfw_data_frame_tagStructure handling firmware data frames
oCNodeDesc_tagElements of the NodeDesc type as defined by 094945r00ZB_RF4CE-Specification.pdf
oCpairing_table_tagStructure implementing the pairing table entry as defined by 094945r00ZB_RF4CE-Specification.pdf
oCpib_value_tPIB attribute value type
oCqt_lib_sig_info_tThis will be used to get the library information from the library
oCtag_memory_map_body_t
oCtag_memory_map_t
oCtag_qt_touch_lib_config_data_tPost processing configuration data that is received from the debug interface
oCtag_qt_touch_lib_measure_data_tMeasured touch data that is sent for the debugging and fine tunning
oCtag_qt_touch_status_tThe state of the library sensors
oCtag_sensor_t
oCtag_x_line_info_tInfo stored for each x line
oCtag_y_line_info_tInfo stored for each y line
oCTWI_statusReg
\Czrc_cmd_frm_tagZRC command frame structure