Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*app_config.hSingle Button Controller application config
o*assembler.hAssembler abstraction layer and utilities
o*atmega128rfa1.hFile contains register and command defines specific for AT86RF231
o*avrtypes.hCompatibility definitions for compilers (IAR, GCC)
o*bmm.hThis file contains the Buffer Management Module definitions
o*board.hStandard board header file
o*compiler.hCommonly used includes, types and macros
o*conf_board.hUser board configuration template
o*ieee_const.hThis header holds all IEEE 802.15.4-2006 constants and attribute identifiers
o*init.cUser board initialization template
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr8.hGlobal interrupt management for 8-bit AVR
o*kxtf9_driver.c
o*kxtf9_driver.h
o*mac_build_config.h
o*mac_config.hThese are all timer IDs which are used in MAC
o*mac_user_build_config.hThis header file declares macros for various build configurations
o*main.cExample application for the RF4CE and QMatrix integration for ATMega128RFA1 on AVR477 board
o*mcu_types.hMapping of IAR EW MCU type macros to AVR-GCC MCU type macros
o*memorymap.c
o*memorymap.h
o*mrepeat.hPreprocessor macro repeating utils
o*nwk_build_config.hThis header file declares macros for various build configurations
o*nwk_config.hThese are all timer IDs which are used in NWK
o*nwk_msg_code.hThis file defines all message constants
o*pal.hPAL related APIs
o*pal_boardtypes.hPAL board types for ATmega128RFA1
o*pal_boot_flash.hDeclaration Boot flash functions
o*pal_config.hBoard specific configuration file
o*pal_flash.hFlash writting support functionality
o*pal_mcu_generic.hPAL configuration generic for ATmega128RFA1
o*pal_types.hDefinition of supported PAL types
o*parts.hAtmel part identification macros
o*pb_pairing.hDeclarations of API functions to access push button pairing functionality
o*preprocessor.hPreprocessor utils
o*progmem.hProgram memory access
o*qdebug.c
o*qdebug.h
o*qdebug_settings.h
o*qdebug_transport.c
o*qdebug_transport.h
o*qm_asm_avr.hThis file contains the QTouch Libary configuration options for AVR 8-bit QMatrix method Capacitive Touch acquisition
o*return_val.hReturn values of APIs
o*rf4ce.hThis header file declares the interface for the RF4Control stack
o*stack_config.hStack configuration parameters
o*status_codes.hStatus code definitions
o*stringz.hPreprocessor stringizing utils
o*t10_prox.c
o*t10_prox.h
o*tal.hThis file contains TAL API function declarations
o*tal_config.hFile contains TAL configuration parameters
o*tal_types.hThis file contains defines for TAL types
o*tfa.hThis file is the interface for Transceiver Feature Access (TFA) functionality
o*touch_api.hThis file contains the QTouch Libary API interface for AVR 8-bit, AVR 32-bit and Atmel ARM QMatrix and QTouch method Capacitive Touch acquisition
o*touch_config.h
o*tpaste.hPreprocessor token pasting utils
o*twi_master.c
o*twi_master.h
o*user_board.hUser board definition template
o*vendor_data.cImplementation of vendor-specific data handling
o*vendor_data.hDeclarations of API functions to access vendor specific data functionality
\*zrc.hAPI for ZRC profile includes cmd discovery and RC commands