Microchip® Advanced Software Framework

nwk_config.h File Reference

These are all timer IDs which are used in NWK.

Id:
nwk_config.h 25096 2011-01-24 09:26:10Z uwalter
Author
Microchip Technology Inc: http://www.microchip.com
Support: https://www.microchip.com/support/
#include "mac_config.h"

Macros

#define DEVICE_TYPE_LIST_SIZE   3
 
#define NUMBER_OF_CH_AG_TIMERS   0
 
#define NUMBER_OF_NWK_TIMERS   1 + NUMBER_OF_CH_AG_TIMERS + NUMBER_OF_PROFILE_TIMERS
 
#define NUMBER_OF_PROFILE_TIMERS   1
 
#define NWK_FIRST_TIMER_ID   (MAC_LAST_TIMER_ID + 1)
 
#define NWK_LAST_TIMER_ID   (MAC_LAST_TIMER_ID + NUMBER_OF_NWK_TIMERS)
 
#define PROFILE_ID_LIST_SIZE   7
 

Enumerations

enum  nwk_timer_t {
  T_NWK = (NWK_FIRST_TIMER_ID),
  T_ZRC_PROFILE = (NWK_FIRST_TIMER_ID + 1)
}
 

#define DEVICE_TYPE_LIST_SIZE   3
#define NUMBER_OF_CH_AG_TIMERS   0
#define NUMBER_OF_NWK_TIMERS   1 + NUMBER_OF_CH_AG_TIMERS + NUMBER_OF_PROFILE_TIMERS
#define NUMBER_OF_PROFILE_TIMERS   1
#define NWK_FIRST_TIMER_ID   (MAC_LAST_TIMER_ID + 1)
#define NWK_LAST_TIMER_ID   (MAC_LAST_TIMER_ID + NUMBER_OF_NWK_TIMERS)
#define PROFILE_ID_LIST_SIZE   7

Enumerator
T_NWK 
T_ZRC_PROFILE