Microchip® Advanced Software Framework

twi_master.h File Reference

Data Structures

union  TWI_statusReg
 

Macros

#define TWI_ADDRESS   0x0F
 
#define TWI_READ_BIT   0
 
#define TWI_ADR_BITS   1
 
#define TRUE   1
 
#define FALSE   0
 
#define TWI_START   0x08
 
#define TWI_REP_START   0x10
 
#define TWI_ARB_LOST   0x38
 
#define TWI_MTX_ADR_ACK   0x18
 
#define TWI_MTX_ADR_NACK   0x20
 
#define TWI_MTX_DATA_ACK   0x28
 
#define TWI_MTX_DATA_NACK   0x30
 
#define TWI_MRX_ADR_ACK   0x40
 
#define TWI_MRX_ADR_NACK   0x48
 
#define TWI_MRX_DATA_ACK   0x50
 
#define TWI_MRX_DATA_NACK   0x58
 
#define TWI_STX_ADR_ACK   0xA8
 
#define TWI_STX_ADR_ACK_M_ARB_LOST   0xB0
 
#define TWI_STX_DATA_ACK   0xB8
 
#define TWI_STX_DATA_NACK   0xC0
 
#define TWI_STX_DATA_ACK_LAST_BYTE   0xC8
 
#define TWI_SRX_ADR_ACK   0x60
 
#define TWI_SRX_ADR_ACK_M_ARB_LOST   0x68
 
#define TWI_SRX_GEN_ACK   0x70
 
#define TWI_SRX_GEN_ACK_M_ARB_LOST   0x78
 
#define TWI_SRX_ADR_DATA_ACK   0x80
 
#define TWI_SRX_ADR_DATA_NACK   0x88
 
#define TWI_SRX_GEN_DATA_ACK   0x90
 
#define TWI_SRX_GEN_DATA_NACK   0x98
 
#define TWI_SRX_STOP_RESTART   0xA0
 
#define TWI_NO_STATE   0xF8
 
#define TWI_BUS_ERROR   0x00
 

Functions

unsigned char twi_get_data_from_transceiver (unsigned char *, unsigned char)
 Call this function to read out the requested data from the TWI transceiver buffer. More...
 
unsigned char twi_get_state_info (void)
 Call this function to fetch the state information of the previous operation. More...
 
void twi_master_initialise (void)
 Call this function to set up the TWI master to its initial standby state. More...
 
void twi_start_transceiver (void)
 Call this function to resend the last message. More...
 
void twi_start_transceiver_with_data (unsigned char *, unsigned char, unsigned char, unsigned char)
 Call this function to send a prepared message. More...
 
unsigned char twi_transceiver_busy (void)
 Call this function to test if the TWI_ISR is busy transmitting.e. More...
 
#define TWI_BUFFER_SIZE   0x0D
 
#define TWI_TWBR   0xA0
 
union TWI_statusReg TWI_statusReg