Microchip® Advanced Software Framework

atmega128rfa1_avr477_target Directory Reference

Files

file  app_config.h
 These are application-specific resources which are used in the example application of the coordinator in addition to the underlaying stack.
 
file  conf_board.h
 User board configuration template.
 
file  main.c
 Terminal Target application.
 
file  pal_config.h
 Board specific configuration file.
 
file  qdebug_settings.h
 
file  qdebug_transport.c
 
file  qdebug_transport.h
 
file  twi_master.c
 
file  twi_master.h
 
file  vendor_data.c
 Implementation of vendor-specific data handling.